| Quantity | Unit price |
|---|---|
| 100 - 499 | $4.7086 |
| 500 - 2499 | $4.4732 |
| 2500 + | $4.2495 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Fitting Style | Short Thread |
|---|---|
| Thread Size | M12 x 1.5 |
| Thread Length | 6.0 mm |
| Thread Length | 0.236 in |
| Thread Diameter | 0.472 in |
| Thread Diameter | 12.0 mm |
| Overall Diameter | 17.0 mm |
| Overall Diameter | 0.669 in |
| Overall Height | 0.531 in |
| Overall Height | 13.5 mm |
| Pitch/TPI | 1.5 mm |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue