These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Colour | Threaded Length | Material | Special Offer | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.1321 - $0.2434 | 31115 In stock |
1.26 in
32.0 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.2529 - $0.4658 | 1737 In stock |
0.685 in
17.4 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1396 - $0.2571 | 31732 In stock |
1.051 in
26.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3135 - $0.5774 | 9 In stock |
0.571 in
14.5 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $1.3046 - $2.4033 | 777 In stock |
1.992 in
50.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3276 - $0.6035 | Request the lead time here |
0.815 in
20.7 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.677 - $1.2466 | 640 In stock |
1.61 in
40.9 mm
|
Red
|
|
LDPE
|
|
1- 5/16 in x 12
|
||
| $0.4252 - $0.7832 | 745 In stock |
0.854 in
21.7 mm
|
Red
|
|
LDPE
|
|
11/16 in x 12
|
||
| $0.1952 - $0.3595 | 19 In stock |
0.583 in
14.8 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.3719 - $0.6851 | 11580 In stock |
0.819 in
20.8 mm
|
Red
|
|
LDPE
|
|
5/8 in x 18
|
||
| $0.234 - $0.431 | Request the lead time here |
0.744 in
18.9 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| $0.1363 - $0.2512 | 28889 In stock |
1.008 in
25.6 mm
|
Red
|
|
LDPE - PIR
|
|
|
||
| PD120 | $0.3564 - $0.6565 | 13219 In stock |
|
Red
|
|
LDPE
|
|
|
|
| PD060 | $0.186 - $0.3428 | 41385 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.1808 - $0.3332 | 15400 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.3125 - $0.5758 | 30988 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.1703 - $0.3138 | 30352 In stock |
|
Red
|
|
LDPE
|
|
|
||
| $0.172 - $0.3169 | 27134 In stock |
|
Red
|
|
LDPE
|
|
|
||
| PD100 | $0.3318 - $0.6114 | 5425 In stock |
|
Red
|
|
LDPE
|
|
|
|
| $0.1867 - $0.2068 | 4500 In stock |
1.160 in
29.5 mm
|
Red
|
|
PE
|
|
1-14
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue