Menu Search

Threaded Protection Plugs - UNF Threads

In stock

These Threaded Protection Plugs for UNF Threads protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It features fewer thread forms for faster application and may be applied or removed with a hand, hex spanner, or screwdriver. It is compatible with NS and NF Class 1-2-3 standard threads. Used in various applications, including hydraulic, pneumatic, and general engineering.

  • Material: LDPE, HDPE, PP
  • Colour: Red, Blue, Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
81 results
Product SKUs information
Item Code Price range Availability Overall Diameter Colour Threaded Length Material Special Offer Compatible Thread Sizes (All) View
$0.1321 - $0.2434 31115 In stock
32.0 mm
Red
LDPE - PIR
$0.2529 - $0.4658 1737 In stock
17.4 mm
Red
LDPE - PIR
$0.1396 - $0.2571 31732 In stock
26.7 mm
Red
LDPE - PIR
$0.3135 - $0.5774 9 In stock
14.5 mm
Red
LDPE - PIR
$1.3046 - $2.4033 777 In stock
50.6 mm
Red
LDPE - PIR
$0.3276 - $0.6035 Request the lead time here
20.7 mm
Red
LDPE - PIR
$0.677 - $1.2466 640 In stock
40.9 mm
Red
LDPE
1- 5/16 in x 12
$0.4252 - $0.7832 745 In stock
21.7 mm
Red
LDPE
11/16 in x 12
$0.1952 - $0.3595 19 In stock
14.8 mm
Red
LDPE - PIR
$0.3719 - $0.6851 11580 In stock
20.8 mm
Red
LDPE
5/8 in x 18
$0.234 - $0.431 Request the lead time here
18.9 mm
Red
LDPE - PIR
$0.1363 - $0.2512 28889 In stock
25.6 mm
Red
LDPE - PIR
PD120 $0.3564 - $0.6565 13219 In stock
Red
LDPE
PD060 $0.186 - $0.3428 41385 In stock
Red
LDPE
$0.1808 - $0.3332 15400 In stock
Red
LDPE
$0.3125 - $0.5758 30988 In stock
Red
LDPE
$0.1703 - $0.3138 30352 In stock
Red
LDPE
$0.172 - $0.3169 27134 In stock
Red
LDPE
PD100 $0.3318 - $0.6114 5425 In stock
Red
LDPE
$0.1867 - $0.2068 4500 In stock
29.5 mm
Red
PE
1-14
  • of 5
UNF Threads Threaded Protection Plug UNF Threads

12785

Price Range
$0.2434 - $0.1321

Stock Levels
31115 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    32.0 mm
  • Overall Height
    17.8 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10763

Price Range
$0.4658 - $0.2529

Stock Levels
1737 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    17.4 mm
  • Overall Height
    16.1 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12827

Price Range
$0.2571 - $0.1396

Stock Levels
31732 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    26.7 mm
  • Overall Height
    18.1 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

10498

Price Range
$0.5774 - $0.3135

Stock Levels
9 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    14.5 mm
  • Overall Height
    12.0 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

11752

Price Range
$2.4033 - $1.3046

Stock Levels
777 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    50.6 mm
  • Overall Height
    17.3 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12965

Price Range
$0.6035 - $0.3276

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    20.7 mm
  • Overall Height
    14.8 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 1- 5/16 in x 12 Threaded Fitting Plugs

110186

Price Range
$1.2466 - $0.677

Stock Levels
640 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1- 5/16 in x 12
  • Overall Diameter
    40.9 mm
  • Overall Height
    29.8 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 11/16 in x 12 Threaded Fitting Plugs

110184

Price Range
$0.7832 - $0.4252

Stock Levels
745 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    11/16 in x 12
  • Overall Diameter
    21.7 mm
  • Overall Height
    20.6 mm
  • Material
    LDPE
UNF Threads Threaded Protection Plug UNF Threads

10709

Price Range
$0.3595 - $0.1952

Stock Levels
19 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    14.8 mm
  • Overall Height
    12.3 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads Compatible Thread Sizes - 5/8 in x 18 Threaded Fitting Plugs

110181

Price Range
$0.6851 - $0.3719

Stock Levels
11580 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    5/8 in x 18
  • Overall Diameter
    20.8 mm
  • Overall Height
    20.9 mm
  • Material
    LDPE
UNF/JIC Threaded Protection Plug UNF/JIC

12033

Price Range
$0.431 - $0.234

Stock Levels
Request the lead time here
Attributes
  • Compatible Thread Standard
    UNF/JIC
  • Overall Diameter
    18.9 mm
  • Overall Height
    13.6 mm
  • Material
    LDPE - PIR
  • Colour
    Red
UNF Threads Threaded Protection Plug UNF Threads

12786

Price Range
$0.2512 - $0.1363

Stock Levels
28889 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Overall Diameter
    25.6 mm
  • Overall Height
    18.1 mm
  • Material
    LDPE - PIR
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD120

Price Range
$0.6565 - $0.3564

Stock Levels
13219 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD060

Price Range
$0.3428 - $0.186

Stock Levels
41385 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD050

Price Range
$0.3332 - $0.1808

Stock Levels
15400 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD080

Price Range
$0.5758 - $0.3125

Stock Levels
30988 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD065

Price Range
$0.3138 - $0.1703

Stock Levels
30352 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD040

Price Range
$0.3169 - $0.172

Stock Levels
27134 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
JIC Threads Threaded Protection Plug: JIC Threads

PD100

Price Range
$0.6114 - $0.3318

Stock Levels
5425 In stock
Attributes
  • Compatible Thread Standard
    JIC Threads
  • Material
    LDPE
  • Colour
    Red
UNF Threads Threaded Protection Plug: UNF Threads Compatible Thread Sizes - 1-14 Fully Threaded

TF40A

Price Range
$0.2068 - $0.1867

Stock Levels
4500 In stock
Attributes
  • Compatible Thread Standard
    UNF Threads
  • Compatible Thread Sizes (All)
    1-14
  • Overall Diameter
    29.5 mm
  • Material
    PE
  • Colour
    Red