Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.
It conceals the initial thread of ordinary female threads. It is offered in either Silicone, a reusable high temperature resistant material, or EPDM, a reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Compatible Thread Sizes (All) | Overall Height | View | |
|---|---|---|---|---|---|---|
| $2.027 - $3.734 | 3507 In stock |
2.594 in
65.9 mm
|
|
0.839 in
21.3 mm
|
||
| $1.1798 - $2.1733 | 974 In stock |
1.795 in
45.6 mm
|
|
0.846 in
21.5 mm
|
||
| $0.09 - $0.1658 | 1519 In stock |
1.173 in
29.8 mm
|
|
0.362 in
9.2 mm
|
||
| Request the lead time here |
1.5 in
38.1 mm
|
1 5/16-12
|
0.929 in
23.6 mm
|
|||
| $0.0783 - $0.0868 | Request the lead time here |
|
|
|
||
| $0.1924 - $0.2133 | Request the lead time here |
|
|
|
||
| $0.0918 - $0.1017 | Request the lead time here |
|
|
|
||
| $0.09 - $0.0997 | Request the lead time here |
|
|
|
||
| $0.1899 - $0.2104 | Request the lead time here |
|
|
|
||
| $0.1051 - $0.1166 | Request the lead time here |
|
|
|
||
| $0.0462 - $0.0512 | Request the lead time here |
|
|
|
||
| $0.0597 - $0.0662 | Request the lead time here |
|
|
|
||
| $0.4268 - $0.473 | Request the lead time here |
|
|
|
||
| $0.0534 - $0.0592 | Request the lead time here |
|
|
|
||
| $0.3529 - $0.391 | Request the lead time here |
|
|
|
||
| $0.0766 - $0.0849 | Request the lead time here |
|
|
|
||
| $0.0687 - $0.076 | Request the lead time here |
|
|
|
||
| $0.1363 - $0.151 | Request the lead time here |
|
|
|
||
| $0.0579 - $0.0641 | Request the lead time here |
|
|
|
||
| $0.0507 - $0.0562 | Request the lead time here |