Menu Search

Threaded Protection Plugs - Quick Fit

In stock

These Quick Fit Threaded Protection Plugs protect threads and fittings from damage during production, storage, and shipment, ensuring that they remain in good condition and ready for use when needed. The protection plug protects from contaminants like dirt, dust, debris, and moisture from the hole.

It conceals the initial thread of ordinary female threads. It is offered in either Silicone, a reusable high temperature resistant material, or EPDM, a reusable and cost-effective material with less heat but excellent chemical resistance. Its ergonomic pull tab makes it simple to install and remove. Used in various applications, including hydraulic, pneumatic and general engineering industries.

  • Material: LDPE, Silicone, EPDM
  • Colour: Red, Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
45 results
Product SKUs information
Item Code Price range Availability Overall Diameter Compatible Thread Sizes (All) Overall Height View
$0.1924 - $0.2133 Request the lead time here
$0.0918 - $0.1017 Request the lead time here
$0.09 - $0.0997 Request the lead time here
$0.0783 - $0.0868 Request the lead time here
$0.4268 - $0.473 Request the lead time here
$0.0534 - $0.0592 Request the lead time here
$0.3529 - $0.391 Request the lead time here
$0.0766 - $0.0849 Request the lead time here
$0.0687 - $0.076 Request the lead time here
$0.1363 - $0.151 Request the lead time here
$0.1155 - $0.4416 8 In stock
33.2 mm
12.5 mm
$0.1363 - $0.2512 211 In stock
26.0 mm
13.0 mm
$0.0817 - $0.3125 349 In stock
24.1 mm
9.6 mm
$0.0782 - $0.1443 19 In stock
21.5 mm
12.5 mm
$0.1318 - $0.1461 Request the lead time here
$0.0597 - $0.0662 Request the lead time here
$0.1123 - $0.1244 Request the lead time here
$0.0507 - $0.0562 Request the lead time here
$0.1051 - $0.1166 Request the lead time here
$0.1169 - $0.1293 Request the lead time here
  • of 3
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM16B

Price Range
$0.2133 - $0.1924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM10B

Price Range
$0.1017 - $0.0918

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
First Thread Protection Plug - ; ;

SPFT3/8A

Price Range
$0.0997 - $0.09

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFT3/8B

Price Range
$0.0868 - $0.0783

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
First Thread Protection Plug - Compatible Thread Sizes - M20 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 18.4 mm | 0.724 in

SPFTM20A

Price Range
$0.473 - $0.4268

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM6B

Price Range
$0.0592 - $0.0534

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM20B

Price Range
$0.391 - $0.3529

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
First Thread Protection Plug - Compatible Thread Sizes - M8 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 7.2 mm | 0.283 in

SPFTM8A

Price Range
$0.0849 - $0.0766

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM8B

Price Range
$0.076 - $0.0687

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
First Thread Protection Plug - Compatible Thread Sizes - M12 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 10.8 mm | 0.426 in

SPFTM12A

Price Range
$0.151 - $0.1363

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
Threaded Protection Plug - 12.5 mm ; ; LDPE - PIR ; Red

12613

Price Range
$0.4416 - $0.1155

Stock Levels
8 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads
  • Overall Diameter
    33.2 mm
  • Overall Height
    12.5 mm
Threaded Protection Plug - 13.0 mm ; ; LDPE - PIR ; Red

18408

Price Range
$0.2512 - $0.1363

Stock Levels
211 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    26.0 mm
  • Overall Height
    13.0 mm
Threaded Protection Plug - 9.6 mm ; ; LDPE - PIR ; Red

10102

Price Range
$0.3125 - $0.0817

Stock Levels
349 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    BSP Threads, Gas Threads
  • Overall Diameter
    24.1 mm
  • Overall Height
    9.6 mm
Threaded Protection Plug - 12.5 mm ; ; LDPE - PIR ; Red

12605

Price Range
$0.1443 - $0.0782

Stock Levels
19 In stock
Attributes
  • Colour
    Red
  • Full Material
    Low Density Polyethylene
  • Compatible Thread Standard
    Metric Threads
  • Overall Diameter
    21.5 mm
  • Overall Height
    12.5 mm
First Thread Protection Plug - ; ;

SPFT7/16A

Price Range
$0.1461 - $0.1318

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
First Thread Protection Plug - Compatible Thread Sizes - M6 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 5.3 mm | 0.208 in

SPFTM6A

Price Range
$0.0662 - $0.0597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFT7/16B

Price Range
$0.1244 - $0.1123

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer
First Thread Protection Plug - ; ;

SPFT1/4A

Price Range
$0.0562 - $0.0507

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
First Thread Protection Plug - Compatible Thread Sizes - M10 ; Maximum Temperature - 315.6 °C | 600 °F ; Maximum Taper Diameter - 9.1 mm | 0.358 in

SPFTM10A

Price Range
$0.1166 - $0.1051

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Silicone
  • Fitting Style
    Push Fit
First Thread Protection Plug - ; Maximum Temperature - 218.3 °C | 425 °F ;

SPFTM12B

Price Range
$0.1293 - $0.1169

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Ethylene Propylene Diene Monomer