Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View | |
|---|---|---|---|---|---|---|
| $0.2207 - $0.5519 | 1511 In stock |
0.945 in
24.0 mm
|
|
|
||
| $0.8991 - $1.6562 | 44 In stock |
2.362 in
60.0 mm
|
|
|
||
| $0.7569 - $1.8922 | 11 In stock |
2.047 in
52.0 mm
|
|
|
||
| $0.3742 - $0.9355 | 232 In stock |
1.496 in
38.0 mm
|
|
|
||
| $1.7472 - $3.2187 | Request the lead time here |
1 in
25.4 mm
|
|
M18
|
||
| $2.5764 - $4.746 | 100 In stock |
0.988 in
25.1 mm
|
|
M16
|
||
| $1.8071 - $3.3289 | 850 In stock |
1.13 in
28.7 mm
|
|
M20
|
||
| $1.4263 - $2.6273 | Request the lead time here |
1 in
25.4 mm
|
|
M18