Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Threaded O-ring Plugs for Metric Threads include a compressed flange lip and an O-ring to provide a watertight seal and superior leakage prevention for hydraulic threads. The threaded O-ring keeps contaminants like dirt, dust, debris, and moisture out of the hole.
It may be installed using a spanner, screwdriver, or by hand. Metric threads are available, with a cylindrical inner and outer diameter precise in millimetres. The fine taper of metric tapered thread allows for the best possible force transmission. Used in oil and gas, plumbing, and automotive sectors where leak-proof seals are crucial to system integrity.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Overall Diameter | Threaded Length | Compatible Thread Sizes (All) | View | |
---|---|---|---|---|---|---|
$1.4263 - $2.6273 | Request the lead time here |
1 in
25.4 mm
|
|
M18
|
||
$0.2956 - $0.739 | 1256 In stock |
1.181 in
30.0 mm
|
|
M24 x 1.5
|
||
$0.2207 - $0.5519 | 11 In stock |
0.945 in
24.0 mm
|
|
M18 x 1.5
|
||
$0.213 - $0.2358 | 409 In stock |
0.669 in
17.0 mm
|
|
M12 x 1.5
|
||
$0.5092 - $1.2729 | 3250 In stock |
1.575 in
40.0 mm
|
|
M33 x 2.0
|
||
$0.381 - $0.7017 | 36 In stock |
1.299 in
33.0 mm
|
|
M27 X 2.0
|
||
$0.7712 - $1.4208 | 74 In stock |
2.165 in
55.0 mm
|
|
M48 X 2.0
|
||
$0.3046 - $0.7615 | 9 In stock |
1.26 in
32.0 mm
|
|
M26 x 1.5
|
||
$0.2468 - $0.6173 | 155 In stock |
1.024 in
26.0 mm
|
|
M20 x 1.5
|
||
$0.8991 - $1.6562 | 58 In stock |
2.362 in
60.0 mm
|
|
M52 x 2.0
|
||
$0.6812 - $1.2549 | 250 In stock |
1.969 in
50.0 mm
|
|
M42 x 2.0
|
||
$0.1953 - $0.3598 | 1211 In stock |
0.571 in
14.5 mm
|
|
M10 x 1
|
||
$0.7569 - $1.8922 | 12 In stock |
2.047 in
52.0 mm
|
|
M45 x 2.0
|
||
$0.5544 - $1.0212 | 167 In stock |
1.772 in
45.0 mm
|
|
M36 x 1.5
|
||
498548 | $0.4233 - $1.0584 | 10 In stock |
1.496 in
38.0 mm
|
|
M30 x 2.0
|
|
$0.4241 - $1.0605 | 18 In stock |
1.575 in
40.0 mm
|
|
M32 x 1.5
|
||
$0.5435 - $1.0012 | 17 In stock |
1.89 in
48.0 mm
|
|
M38 x 1.5
|
||
$0.2193 - $0.243 | 10 In stock |
0.669 in
17.0 mm
|
|
M12 x 1
|
||
$0.3742 - $0.9355 | 7 In stock |
1.496 in
38.0 mm
|
|
M30 x 1.5
|
||
$0.1637 - $0.3017 | 21 In stock |
0.571 in
14.5 mm
|
|
M10 x 1.5
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue