Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
$0.0712 - $0.1313 15 In stock
Blue
20.4 mm
$0.0735 - $0.1355 Request the lead time here
Blue
9.2 mm
$0.0739 - $0.1362 Request the lead time here
Blue
12.4 mm
$0.0591 - $0.1089 Request the lead time here
Yellow
18.0 mm
$0.3858 - $0.7107 Request the lead time here
Blue
33.1 mm
$0.1519 - $0.2797 20 In stock
Yellow
34.0 mm
$0.0889 - $0.1639 Request the lead time here
Blue
18.8 mm
$0.1209 - $0.2227 Request the lead time here
Yellow
26.3 mm
$0.0509 - $0.0565 Request the lead time here
Natural
13.5 mm
$0.0639 - $0.0708 Request the lead time here
Natural
9.8 mm
$0.657 - $0.7281 Request the lead time here
Natural
59.4 mm
$3.0883 - $3.4219 Request the lead time here
Natural
167.6 mm
$0.1949 - $0.216 Request the lead time here
Natural
41.7 mm
$0.1292 - $0.1432 Request the lead time here
Natural
33.1 mm
$1.2513 - $1.3864 Request the lead time here
Natural
88.3 mm
$0.3123 - $0.346 Request the lead time here
Natural
72.4 mm
$0.9343 - $1.0352 Request the lead time here
Natural
72.4 mm
$1.7157 - $1.9011 Request the lead time here
Natural
113.8 mm
$0.0935 - $0.1036 Request the lead time here
Natural
16.9 mm
$2.583 - $2.862 Request the lead time here
Natural
140.6 mm
  • of 4
Tear Tab Cap UNF ThreadsJIC Threads 20.4 mm LDPE Blue

16246

Price Range
$0.1313 - $0.0712

Stock Levels
15 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    13⁄16" x 16
  • Inside Diameter
    20.4 mm
Tear Tab Cap UNF ThreadsJIC Threads 9.2 mm LDPE Blue

18390

Price Range
$0.1355 - $0.0735

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    3⁄8" x 24
  • Inside Diameter
    9.2 mm
Tear Tab Cap UNF ThreadsJIC Threads 12.4 mm LDPE Blue

18305

Price Range
$0.1362 - $0.0739

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    1/2” x 20
  • Inside Diameter
    12.4 mm
Tear Tab Cap 18.0 mm LDPE Yellow

10841

Price Range
$0.1089 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Inside Diameter
    18.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 33.1 mm LDPE Blue

18311

Price Range
$0.7107 - $0.3858

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    15⁄16” x 12
  • Inside Diameter
    33.1 mm
Tear Tab Cap BSP ThreadsGas Threads 34.0 mm LDPE Yellow

12376

Price Range
$0.2797 - $0.1519

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1-11
  • Inside Diameter
    34.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 18.8 mm LDPE Blue

10349

Price Range
$0.1639 - $0.0889

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    3/4” x 16
  • Inside Diameter
    18.8 mm
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

10701

Price Range
$0.2227 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    26.3 mm
Tear Tab Cap NPT Threads 0.531 in 0.490 in LDPE Natural

Y1/4N

Price Range
$0.0565 - $0.0509

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    13.5 mm
Tear Tab Cap NPT Threads 0.386 in 0.320 in LDPE Natural

Y1/8B

Price Range
$0.0708 - $0.0639

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    9.8 mm
Tear Tab Cap NPT Threads 2.339 in 0.890 in LDPE Natural

Y2B

Price Range
$0.7281 - $0.657

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    59.4 mm
Tear Tab Cap NPT Threads 6.600 in 1.700 in LDPE Natural

Y6N

Price Range
$3.4219 - $3.0883

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    167.6 mm
Tear Tab Cap NPT Threads 1.643 in 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.216 - $0.1949

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    41.7 mm
Tear Tab Cap NPT Threads 1.305 in 0.785 in LDPE Natural

Y1B

Price Range
$0.1432 - $0.1292

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    33.1 mm
Tear Tab Cap NPT Threads 3.475 in 1.437 in LDPE Natural

Y3N

Price Range
$1.3864 - $1.2513

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    3
  • Inside Diameter
    88.3 mm
Tear Tab Cap NPT Threads 2.850 in 1.500 in LDPE Natural

Y3-1/2N

Price Range
$0.346 - $0.3123

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    72.4 mm
Tear Tab Cap NPT Threads 2.850 in 1.375 in LDPE Natural

Y2-1/2N

Price Range
$1.0352 - $0.9343

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    72.4 mm
Tear Tab Cap NPT Threads 4.480 in 1.500 in LDPE Natural

Y4N

Price Range
$1.9011 - $1.7157

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    113.8 mm
Tear Tab Cap NPT Threads 0.665 in 0.490 in LDPE Natural

Y3/8B

Price Range
$0.1036 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    16.9 mm
Tear Tab Cap NPT Threads 5.535 in 1.625 in LDPE Natural

Y5N

Price Range
$2.862 - $2.583

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Style
    Push Fit Tear Tab
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    140.6 mm