Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
$0.0589 - $0.1085 Request the lead time here
Blue
14.0 mm
$0.045 - $0.0828 Request the lead time here
Yellow
16.0 mm
$0.0776 - $0.143 14020 In stock
Blue
22.0 mm
$0.0819 - $0.1509 15 In stock
Blue
15.5 mm
$0.0442 - $0.0815 Request the lead time here
Yellow
12.0 mm
$0.084 - $0.1548 20 In stock
Yellow
20.0 mm
$0.9374 - $1.7269 Request the lead time here
Blue
47.5 mm
$0.1267 - $0.2335 20 In stock
Blue
29.8 mm
$0.1148 - $0.2114 Request the lead time here
Yellow
22.0 mm
$0.1519 - $0.2797 20 In stock
Yellow
34.0 mm
$0.0889 - $0.1639 Request the lead time here
Blue
18.8 mm
$0.0486 - $0.0896 Request the lead time here
Yellow
14.0 mm
$0.043 - $0.0793 Request the lead time here
Yellow
13.0 mm
$0.1209 - $0.2227 Request the lead time here
Yellow
26.3 mm
$0.5341 - $0.9839 12 In stock
Blue
42.4 mm
$0.0854 - $0.1573 307 In stock
Yellow
23.0 mm
$0.0617 - $0.1135 11 In stock
Blue
17.1 mm
$0.0739 - $0.1362 Request the lead time here
Blue
12.4 mm
$0.0591 - $0.1089 Request the lead time here
Yellow
18.0 mm
$0.2479 - $0.4565 20 In stock
Blue
25.0 mm
  • of 4
Tear Tab Cap UNF ThreadsJIC Threads 14.0 mm LDPE Blue

18306

Price Range
$0.1085 - $0.0589

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    9⁄16” x 18
  • Inside Diameter
    14.0 mm
Tear Tab Cap 16.0 mm LDPE Yellow

10080

Price Range
$0.0828 - $0.045

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    16.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 22.0 mm LDPE Blue

10702

Price Range
$0.143 - $0.0776

Stock Levels
14020 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8” x 14
  • Inside Diameter
    22.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 15.5 mm LDPE Blue

10348

Price Range
$0.1509 - $0.0819

Stock Levels
15 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    5/8” x 18
  • Inside Diameter
    15.5 mm
Tear Tab Cap 12.0 mm LDPE Yellow

10839

Price Range
$0.0815 - $0.0442

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    12.0 mm
Tear Tab Cap 20.0 mm LDPE Yellow

10842

Price Range
$0.1548 - $0.084

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    20.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 47.5 mm LDPE Blue

18406

Price Range
$1.7269 - $0.9374

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    1 7/8” x 12
  • Inside Diameter
    47.5 mm
Tear Tab Cap UNF ThreadsJIC Threads 29.8 mm LDPE Blue

16248

Price Range
$0.2335 - $0.1267

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-3⁄16" x 12
  • Inside Diameter
    29.8 mm
Tear Tab Cap 22.0 mm LDPE Yellow

10224

Price Range
$0.2114 - $0.1148

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    22.0 mm
Tear Tab Cap BSP ThreadsGas Threads 34.0 mm LDPE Yellow

12376

Price Range
$0.2797 - $0.1519

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-11
  • Inside Diameter
    34.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 18.8 mm LDPE Blue

10349

Price Range
$0.1639 - $0.0889

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    3/4” x 16
  • Inside Diameter
    18.8 mm
Tear Tab Cap 14.0 mm LDPE Yellow

10840

Price Range
$0.0896 - $0.0486

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    14.0 mm
Tear Tab Cap BSP ThreadsGas Threads 13.0 mm LDPE Yellow

10351

Price Range
$0.0793 - $0.043

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1/4-19
  • Inside Diameter
    13.0 mm
Tear Tab Cap BSP ThreadsGas Threads 26.3 mm LDPE Yellow

10701

Price Range
$0.2227 - $0.1209

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4-14
  • Inside Diameter
    26.3 mm
Tear Tab Cap UNF ThreadsJIC Threads 42.4 mm LDPE Blue

18405

Price Range
$0.9839 - $0.5341

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    111⁄16” x 12
  • Inside Diameter
    42.4 mm
Tear Tab Cap BSP ThreadsGas Threads 23.0 mm LDPE Yellow

12373

Price Range
$0.1573 - $0.0854

Stock Levels
307 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8-14
  • Inside Diameter
    23.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 17.1 mm LDPE Blue

16245

Price Range
$0.1135 - $0.0617

Stock Levels
11 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    11⁄16" x 16
  • Inside Diameter
    17.1 mm
Tear Tab Cap UNF ThreadsJIC Threads 12.4 mm LDPE Blue

18305

Price Range
$0.1362 - $0.0739

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2” x 20
  • Inside Diameter
    12.4 mm
Tear Tab Cap 18.0 mm LDPE Yellow

10841

Price Range
$0.1089 - $0.0591

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Inside Diameter
    18.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 25.0 mm LDPE Blue

16247

Price Range
$0.4565 - $0.2479

Stock Levels
20 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    1" x 14
  • Inside Diameter
    25.0 mm