Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
$0.1121 - $0.1242 Request the lead time here
Natural
26.24 mm
$0.3123 - $0.346 Request the lead time here
Natural
101.09 mm
$0.128 - $0.1418 Request the lead time here
Natural
20.75 mm
$0.2685 - $0.2975 Request the lead time here
Natural
47.85 mm
$2.583 - $2.862 Request the lead time here
Natural
140.59 mm
$3.0883 - $3.4219 Request the lead time here
Natural
167.64 mm
$0.0639 - $0.0708 Request the lead time here
Natural
9.8 mm
$0.1292 - $0.1432 Request the lead time here
Natural
33.15 mm
$1.2513 - $1.3864 Request the lead time here
Natural
88.27 mm
$0.9343 - $1.0352 Request the lead time here
Natural
72.39 mm
$0.0935 - $0.1036 Request the lead time here
Natural
16.89 mm
$0.657 - $0.7281 Request the lead time here
Natural
59.41 mm
$0.125 - $0.1385 4143 In stock
Blue
22.17 mm
$0.8033 - $0.8901 399 In stock
Blue
63.27 mm
$0.6135 - $0.6799 130 In stock
Blue
47.52 mm
$0.1381 - $0.153 600 In stock
Blue
33.07 mm
$0.085 - $0.0942 2000 In stock
Blue
25.04 mm
$0.1017 - $0.1127 393 In stock
Blue
14.0 mm
$0.1396 - $0.1548 2600 In stock
Blue
41.02 mm
$0.097 - $0.1074 Request the lead time here
Natural
26.75 mm
  • of 4
Tear Tab Cap NPT Threads 26.24 mm 0.630 in LDPE Natural

Y3/4D

Price Range
$0.1242 - $0.1121

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    26.24 mm
Tear Tab Cap NPT Threads 101.09 mm 1.500 in LDPE Natural

Y3-1/2N

Price Range
$0.346 - $0.3123

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3-1/2
  • Inside Diameter
    101.09 mm
Tear Tab Cap NPT Threads 20.75 mm 0.640 in LDPE Natural

Y1/2B

Price Range
$0.1418 - $0.128

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    20.75 mm
Tear Tab Cap NPT Threads 47.85 mm 0.850 in LDPE Natural

Y1-1/2E

Price Range
$0.2975 - $0.2685

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    47.85 mm
Tear Tab Cap NPT Threads 140.59 mm 1.625 in LDPE Natural

Y5N

Price Range
$2.862 - $2.583

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    5
  • Inside Diameter
    140.59 mm
Tear Tab Cap NPT Threads 167.64 mm 1.700 in LDPE Natural

Y6N

Price Range
$3.4219 - $3.0883

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    6
  • Inside Diameter
    167.64 mm
Tear Tab Cap NPT Threads 9.8 mm 0.320 in LDPE Natural

Y1/8B

Price Range
$0.0708 - $0.0639

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    9.8 mm
Tear Tab Cap NPT Threads 33.15 mm 0.785 in LDPE Natural

Y1B

Price Range
$0.1432 - $0.1292

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    33.15 mm
Tear Tab Cap NPT Threads 88.27 mm 1.437 in LDPE Natural

Y3N

Price Range
$1.3864 - $1.2513

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3
  • Inside Diameter
    88.27 mm
Tear Tab Cap NPT Threads 72.39 mm 1.375 in LDPE Natural

Y2-1/2N

Price Range
$1.0352 - $0.9343

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2-1/2
  • Inside Diameter
    72.39 mm
Tear Tab Cap NPT Threads 16.89 mm 0.490 in LDPE Natural

Y3/8B

Price Range
$0.1036 - $0.0935

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    16.89 mm
Tear Tab Cap NPT Threads 59.41 mm 0.890 in LDPE Natural

Y2B

Price Range
$0.7281 - $0.657

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    2
  • Inside Diameter
    59.41 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 7/8-14 ; Blue

TS10A

Price Range
$0.1385 - $0.125

Stock Levels
4143 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    22.17 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 2-1/2-12 ; Blue

TS32A

Price Range
$0.8901 - $0.8033

Stock Levels
399 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    2-1/2-12
  • Inside Diameter
    63.27 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-7/8-12 ; Blue

TS24A

Price Range
$0.6799 - $0.6135

Stock Levels
130 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-7/8-12
  • Inside Diameter
    47.52 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/16-12 ; Blue

TS16A

Price Range
$0.153 - $0.1381

Stock Levels
600 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/16-12
  • Inside Diameter
    33.07 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-14 ; Blue

TS11A

Price Range
$0.0942 - $0.085

Stock Levels
2000 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-14
  • Inside Diameter
    25.04 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 9/16-18 ; Blue

TS6A

Price Range
$0.1127 - $0.1017

Stock Levels
393 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    9/16-18
  • Inside Diameter
    14.0 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-5/8-12 ; Blue

TS20A

Price Range
$0.1548 - $0.1396

Stock Levels
2600 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-5/8-12
  • Inside Diameter
    41.02 mm
Tear Tab Cap - Compatible Thread Standard UNF ThreadsJIC Threads ; Compatible Thread Sizes 1-1/16-12 ; Natural

TS12B

Price Range
$0.1074 - $0.097

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/16-12
  • Inside Diameter
    26.75 mm