Menu Search

Tear Tab Caps

In stock

Tear Tab Caps are a standard, off-the-shelf solution that will allow you to meet your customers demands without those all too common time delays.

Tear Tab Caps are quick-fit and quick-release caps. As a rapid solution, they can be easily fitted and removed across an array of applications, including; critical hydraulic tubes and pipes, such as those that carry oils and other fluids around vehicles and machineries. This makes them an ideal choice for the specialist vehicle manufacturing industry, and other automotive and manufacturing sectors.

Tear Tab Caps also assist in the protection of tube and pipe ends during transportation and storage. They protect parts from damage, dirt, moisture and other forms of ingress. These caps are highly versatile, and ideal for a range of applications and different threads, including; BSP, GAS, UNF, JIC and NPT.

Made from Low Density Polyethylene (LDPE), the caps feature a simple tear-away tab for quick release, and fast removal. The ease of extracting the Tear Tab Cap from the hydraulic pipework makes the removal process faster. By simply pulling the tab, the cap splits open, tearing away.

The LDPE material is tough and flexible. They provide many of the advantages of PVC caps, such as integrity and cleanliness.

  • Colours: Blue, Natural and Yellow
  • RoHS Compliant

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
66 results
Product SKUs information
Item Code Price range Availability Colour Inside Diameter Overall Height View
$0.1122 - $0.2068 Request the lead time here
Blue
26.7 mm
$0.0712 - $0.1313 15 In stock
Blue
20.4 mm
$0.3858 - $0.7107 Request the lead time here
Blue
33.1 mm
$0.047 - $0.0865 Request the lead time here
Yellow
16.0 mm
$0.0735 - $0.1355 Request the lead time here
Blue
9.2 mm
$0.0644 - $0.2462 9843 In stock
Yellow
21.2 mm
$0.1623 - $0.2991 5 In stock
Blue
36.4 mm
$0.266 - $0.4902 Request the lead time here
Yellow
29.5 mm
$0.0505 - $0.056 83509 In stock
Blue
11.0 mm
$0.079 - $0.0874 48369 In stock
Blue
26.24 mm
$0.127 - $0.1407 Request the lead time here
Blue
9.8 mm
$0.2892 - $0.3204 524 In stock
Blue
47.85 mm
$0.1267 - $0.1404 5895 In stock
Blue
20.75 mm
$0.0551 - $0.0609 3024 In stock
Blue
13.49 mm
$0.0964 - $0.1068 308 In stock
Blue
16.89 mm
$0.2132 - $0.2362 22 In stock
Blue
41.73 mm
$0.1251 - $0.1386 17 In stock
Blue
33.15 mm
$0.0509 - $0.0565 Request the lead time here
Natural
13.49 mm
$0.1949 - $0.216 Request the lead time here
Natural
41.73 mm
$1.7157 - $1.9011 Request the lead time here
Natural
113.79 mm
  • of 4
Tear Tab Cap UNF ThreadsJIC Threads 26.7 mm LDPE Blue

110002

Price Range
$0.2068 - $0.1122

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    11⁄16" x 12
  • Inside Diameter
    26.7 mm
Tear Tab Cap UNF ThreadsJIC Threads 20.4 mm LDPE Blue

16246

Price Range
$0.1313 - $0.0712

Stock Levels
15 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    13⁄16" x 16
  • Inside Diameter
    20.4 mm
Tear Tab Cap UNF ThreadsJIC Threads 33.1 mm LDPE Blue

18311

Price Range
$0.7107 - $0.3858

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Fitting Style
    Quick Fit
  • Compatible Thread Sizes (All)
    15⁄16” x 12
  • Inside Diameter
    33.1 mm
Tear Tab Cap BSP ThreadsGas Threads 16.0 mm LDPE Yellow

10492

Price Range
$0.0865 - $0.047

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/8 ” x 19
  • Inside Diameter
    16.0 mm
Tear Tab Cap UNF ThreadsJIC Threads 9.2 mm LDPE Blue

18390

Price Range
$0.1355 - $0.0735

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3⁄8" x 24
  • Inside Diameter
    9.2 mm
Tear Tab Cap BSP ThreadsGas Threads 21.2 mm LDPE Yellow

10308

Price Range
$0.2462 - $0.0644

Stock Levels
9843 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1/2-14
  • Inside Diameter
    21.2 mm
Tear Tab Cap UNF ThreadsJIC Threads 36.4 mm LDPE Blue

16249

Price Range
$0.2991 - $0.1623

Stock Levels
5 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    17⁄16" x 12
  • Inside Diameter
    36.4 mm
Tear Tab Cap BSP ThreadsGas Threads 29.5 mm LDPE Yellow

12375

Price Range
$0.4902 - $0.266

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8-14
  • Inside Diameter
    29.5 mm
Tear Tab Cap UNF ThreadsJIC Threads 11.0 mm LDPE Blue

TS4A

Price Range
$0.056 - $0.0505

Stock Levels
83509 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    7/16-20
  • Inside Diameter
    11.0 mm
Tear Tab Cap NPT Threads 26.24 mm LDPE Blue

Y3/4A

Price Range
$0.0874 - $0.079

Stock Levels
48369 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/4
  • Inside Diameter
    26.24 mm
Tear Tab Cap NPT Threads 9.8 mm LDPE Blue

Y1/8A

Price Range
$0.1407 - $0.127

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/8
  • Inside Diameter
    9.8 mm
Tear Tab Cap NPT Threads 47.85 mm LDPE Blue

Y1-1/2A

Price Range
$0.3204 - $0.2892

Stock Levels
524 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/2
  • Inside Diameter
    47.85 mm
Tear Tab Cap NPT Threads 20.75 mm LDPE Blue

Y1/2A

Price Range
$0.1404 - $0.1267

Stock Levels
5895 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/2
  • Inside Diameter
    20.75 mm
Tear Tab Cap NPT Threads 13.49 mm LDPE Blue

Y1/4A

Price Range
$0.0609 - $0.0551

Stock Levels
3024 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    13.49 mm
Tear Tab Cap NPT Threads 16.89 mm LDPE Blue

Y3/8A

Price Range
$0.1068 - $0.0964

Stock Levels
308 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    3/8
  • Inside Diameter
    16.89 mm
Tear Tab Cap NPT Threads 41.73 mm LDPE Blue

Y1-1/4A

Price Range
$0.2362 - $0.2132

Stock Levels
22 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    41.73 mm
Tear Tab Cap NPT Threads 33.15 mm LDPE Blue

Y1A

Price Range
$0.1386 - $0.1251

Stock Levels
17 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1
  • Inside Diameter
    33.15 mm
Tear Tab Cap NPT Threads 13.49 mm 0.490 in LDPE Natural

Y1/4N

Price Range
$0.0565 - $0.0509

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1/4
  • Inside Diameter
    13.49 mm
Tear Tab Cap NPT Threads 41.73 mm 0.840 in LDPE Natural

Y1-1/4N

Price Range
$0.216 - $0.1949

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-1/4
  • Inside Diameter
    41.73 mm
Tear Tab Cap NPT Threads 113.79 mm 1.500 in LDPE Natural

Y4N

Price Range
$1.9011 - $1.7157

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    4
  • Inside Diameter
    113.79 mm