Menu Search

Standard Cable Ties - Locking, Heat Stabilised

In stock

UL94 V-2 heat stabilised cable ties are ideal for applications where heat is generated or present. Heat Stabilised cable ties offer greater stability properties in harsh environments.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
22 results
Product SKUs information
Item Code Price range Availability Head Type Overall Length Colour Overall Width Full Material View
$0.2013 - $0.3707 1000 In stock
130.0 mm
Natural
4.8 mm
Nylon 6/6
$0.0498 - $0.0917 Request the lead time here
82.6 mm
Black
Nylon 6/6
$0.2991 - $0.5512 Request the lead time here
133.0 mm
Natural
Nylon 6/6
$0.0518 - $0.0954 Request the lead time here
146.1 mm
Natural
2.5 mm
Nylon 6/6
$0.1956 - $0.3602 Request the lead time here
120.0 mm
Black
Nylon 6/6
$0.3244 - $0.5975 20 In stock
153.0 mm
Natural
Nylon 6/6
$0.164 - $0.1817 Request the lead time here
280.0 mm
Black
Polyamide 66
$0.0648 - $0.0718 995 In stock
150.0 mm
Black
Polyamide 66
WIT-50R-HT-M $0.3198 - $0.5892 30 In stock
203.2 mm
Natural
Polyamide 4.6
$0.0823 - $0.1517 29 In stock
114.8 mm
Natural
Nylon 4/6
Request the lead time here
203.2 mm
Black
Nylon 6/6
$0.4001 - $0.7371 Request the lead time here
336.6 mm
Natural
Nylon 6/6
$0.0983 - $0.181 Request the lead time here
152.4 mm
Natural
4.6 mm
Nylon 6/6
$0.0449 - $0.0828 Request the lead time here
82.6 mm
Natural
2.5 mm
Nylon 6/6
$0.0452 - $0.0832 Request the lead time here
100.0 mm
Natural
2.5 mm
Nylon 6/6
$0.0585 - $0.1078 Request the lead time here
146.1 mm
Natural
Nylon 6/6
$0.1327 - $0.2445 20 In stock
133.0 mm
Natural
Nylon 6/6
Request the lead time here
114.8 mm
Natural
Polyamide 66
$0.0483 - $0.089 Request the lead time here
114.7 mm
Natural
2.5 mm
Nylon 6/6
$0.0571 - $0.1053 Request the lead time here
114.8 mm
Black
Nylon 6/6
  • of 2
Standard Cable Ties - Locking, Heat Stabilised - 4.8 mm ; 130.0 mm | 5.118 in

WIT-50RLA-4

Price Range
$0.3707 - $0.2013

Stock Levels
1000 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    4.7 mm
  • Maximum Cable Bundle Diameter
    4.7 mm
  • Minimum Loop Tensile Strength
    22.0 kg
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 82.6 mm | 3.252 in ; ; Minimum Loop Tensile Strength 36.3 kg | 80.0 lbs

WIT-18SF-UVB-M

Price Range
$0.0917 - $0.0498

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    22.0 mm
  • Maximum Cable Bundle Diameter
    22.0 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - ; 133.0 mm | 5.236 in

WIT-30R3A-4-01

Price Range
$0.5512 - $0.2991

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    26.0 mm
  • Maximum Cable Bundle Diameter
    26.0 mm
  • Minimum Loop Tensile Strength
    13.6 kg
Standard Cable Ties - Locking, Heat Stabilised - 146.1 mm | 5.752 in ; Natural ; 146.1 mm | 5.752 in

WIT-18L-M

Price Range
$0.0954 - $0.0518

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    37.1 mm
  • Maximum Cable Bundle Diameter
    37.1 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - 120.0 mm | 4.724 in ; Black ; 120.0 mm | 4.724 in

WIT-FH-1

Price Range
$0.3602 - $0.1956

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.0 mm
  • Maximum Cable Bundle Diameter
    25.0 mm
  • Minimum Loop Tensile Strength
    50.0 lb
Standard Cable Ties - Locking, Heat Stabilised - ; 153.0 mm | 6.024 in

WIT-30R3A-5-01

Price Range
$0.5975 - $0.3244

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    32.0 mm
  • Maximum Cable Bundle Diameter
    32.0 mm
  • Minimum Loop Tensile Strength
    13.6 kg
Standard Cable Ties - Nylon 6/6 ; 280.0 mm | 11.024 in ; Black

WITA-50RL-HS-M

Price Range
$0.1817 - $0.164

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    77.0 - 222.0 mm
  • Maximum Cable Bundle Diameter
    222.0 mm
  • Overall Length
    280.0 mm
Standard Cable Ties - Nylon 6/6 ; 150.0 mm | 5.906 in ; Black

WITA-40R-HS-M

Price Range
$0.0718 - $0.0648

Stock Levels
995 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    37.6 - 180.0 mm
  • Maximum Cable Bundle Diameter
    180.0 mm
  • Overall Length
    150.0 mm
Standard Cable Ties - Nylon 6/6 ; 203.2 mm | 8 in ; Natural

WIT-50R-HT-M

Price Range
$0.5892 - $0.3198

Stock Levels
30 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    50.8 - 222.0 mm
  • Maximum Cable Bundle Diameter
    222.0 mm
  • Overall Length
    203.2 mm
Standard Cable Ties - Nylon 6/6 ; 114.8 mm | 4.52 in ; Natural

WIT-18R-HT-M

Price Range
$0.1517 - $0.0823

Stock Levels
29 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Overall Length
    114.8 mm
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 203.2 mm | 8 in ; ; Minimum Loop Tensile Strength 100.7 kg | 222.0 lbs

WIT-50R-UVB-M


Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    50.8 mm
  • Maximum Cable Bundle Diameter
    50.8 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Standard Cable Ties - Locking, Heat Stabilised - 336.6 mm | 13.252 in ; Natural ; 336.6 mm | 13.252 in

WITDT-50X

Price Range
$0.7371 - $0.4001

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.0 - 200.0 mm
  • Maximum Cable Bundle Diameter
    200.0 mm
  • Overall Length
    336.6 mm
Standard Cable Ties - Locking, Heat Stabilised - 152.4 mm | 6 in ; Natural ; 152.4 mm | 6 in

WIT-50S-M

Price Range
$0.181 - $0.0983

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    38.7 mm
  • Maximum Cable Bundle Diameter
    38.7 mm
  • Minimum Loop Tensile Strength
    100.7 kg
Standard Cable Ties - Locking, Heat Stabilised - 82.6 mm | 3.252 in ; Natural ; 82.6 mm | 3.252 in

WIT-18SF-M

Price Range
$0.0828 - $0.0449

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    22.0 mm
  • Maximum Cable Bundle Diameter
    22.0 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - 100.0 mm | 3.937 in ; Natural ; 100.0 mm | 3.937 in

WITE-18RC-M

Price Range
$0.0832 - $0.0452

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Hole Type
    No Screw Hole
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    20.0 mm
  • Maximum Cable Bundle Diameter
    20.0 mm
Standard Cable Ties - Locking, Heat Stabilised - Overall Length 146.1 mm | 5.752 in ; ; Minimum Loop Tensile Strength 36.3 kg | 80.0 lbs

WIT-18L-UVB-M

Price Range
$0.1078 - $0.0585

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    37.1 mm
  • Maximum Cable Bundle Diameter
    37.1 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - ; 133.0 mm | 5.236 in

WIT-30R1A-4-01

Price Range
$0.2445 - $0.1327

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    28.0 mm
  • Maximum Cable Bundle Diameter
    28.0 mm
  • Minimum Loop Tensile Strength
    13.6 kg
Standard Cable Ties - Nylon 6/6 ; 114.8 mm | 4.52 in ; Natural

WIT-18R-V0-M


Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - Nylon 6/6 ; 114.7 mm | 4.516 in ; Natural

WIT-18R-M

Price Range
$0.089 - $0.0483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 mm
  • Maximum Cable Bundle Diameter
    25.4 mm
  • Minimum Loop Tensile Strength
    36.3 kg
Standard Cable Ties - Locking, Heat Stabilised - Nylon 6/6 ; 114.8 mm | 4.52 in ; Black

WIT-18R-HS-M

Price Range
$0.1053 - $0.0571

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon 6/6
  • Cable Bundle Diameter Range
    25.4 - 80.0 mm
  • Maximum Cable Bundle Diameter
    80.0 mm
  • Overall Length
    114.8 mm