Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$1.0778 - $1.9855 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$4.9431 - $9.1058 Request the lead time here
Natural
2.5 mm | 0.098 in
Cast Aluminium Alloy
$5.291 - $9.7467 Request the lead time here
Natural
2.0 mm | 0.079 in
Cast Aluminium Alloy
$0.683 - $1.7075 728 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.2748 - $3.1873 156 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.7883 - $1.452 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$1.8662 - $3.4376 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$2.148 - $3.9567 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.4924 - $4.5914 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$1.0927 - $2.7319 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.3508 - $3.3769 426 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$5.0538 - $9.3096 Request the lead time here
Natural
2.0 mm | 0.079 in
Cast Aluminium Alloy
$0.554 - $1.3849 22 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.5222 - $1.3058 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$10.647 - $19.6129 20 In stock
Natural
2.0 mm | 0.079 in
Cast Aluminium Alloy
$9.5597 - $17.6101 Request the lead time here
Natural
1.5 mm | 0.059 in
Cast Aluminium Alloy
$1.8501 - $3.4081 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$4.736 - $8.7243 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$2.715 - $5.0015 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$2.7425 - $5.0521 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
  • of 3
Threaded Insert Square M10 35.0 mm HDPE

498646

Price Range
$1.9855 - $1.0778

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square 40.0 mm 2.5 mm Cast Aluminium Alloy

466584

Price Range
$9.1058 - $4.9431

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square 30.0 mm 2.0 mm Cast Aluminium Alloy

PZAS300-2M10

Price Range
$9.7467 - $5.291

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 30.0 mm 1.0 mm HDPE

498589

Price Range
$1.7075 - $0.683

Stock Levels
728 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 50.0 mm 1.0 mm HDPE

498596

Price Range
$3.1873 - $1.2748

Stock Levels
156 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 30.0 mm HDPE

498644

Price Range
$1.452 - $0.7883

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 50.0 mm 1.0 mm - 2.0 mm HDPE

498649

Price Range
$3.4376 - $1.8662

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 25.0 mm 1.5 mm Nylon

499247

Price Range
$3.9567 - $2.148

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M8 30.0 mm 1.5 mm Nylon

499232

Price Range
$4.5914 - $2.4924

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M12 40.0 mm 1.0 mm HDPE

498594

Price Range
$2.7319 - $1.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M12
Threaded Insert Square M12 50.0 mm 1.0 mm HDPE

498597

Price Range
$3.3769 - $1.3508

Stock Levels
426 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M12
Threaded Insert Square 25.0 mm 2.0 mm Cast Aluminium Alloy

PZAS250-2M10

Price Range
$9.3096 - $5.0538

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M8 25.0 mm 1.0 mm HDPE

498587

Price Range
$1.3849 - $0.554

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M8
Threaded Insert Square M6 25.0 mm 1.0 mm HDPE

498586

Price Range
$1.3058 - $0.5222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M6
Threaded Insert Square 40.0 mm 2.0 mm Cast Aluminium Alloy

466585

Price Range
$19.6129 - $10.647

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square 40.0 mm 1.5 mm Cast Aluminium Alloy

PZAS400-15M10

Price Range
$17.6101 - $9.5597

Stock Levels
Request the lead time here
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 50.0 mm HDPE

498648

Price Range
$3.4081 - $1.8501

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M12 40.0 mm 2.0 mm Nylon

499246

Price Range
$8.7243 - $4.736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M12
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

499244

Price Range
$5.0015 - $2.715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert Square M10 30.0 mm 2.0 mm Nylon

499251

Price Range
$5.0521 - $2.7425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10