Menu Search

Square Threaded Tube Inserts

In stock

Square Threaded Tube are used to protect from sharp edge of the tube and to provide a aesthetic finish. The push in tube insert is fitted with a thread to allow the adjustment of a feet or a castor. It reduces the need for drilling, which can save time and effort. Designed to add height adjustable feet, casters, glides or any external components.

Square Metal Threaded inserts come in a variety of options: All-Metal threaded inserts, standard, square, metal, heavy duty square inserts, and horizontal inserts for square tubes.

  • Material: Steel, PA, HDPE, Cast Aluminium Alloy
  • Colour: Natural, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
54 results
Product SKUs information
Item Code Price range Availability Colour Finish Compatible Wall Thickness Range Full Material View
$4.736 - $8.7243 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$1.0927 - $2.7319 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.3508 - $3.3769 426 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.5308 - $0.978 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$2.3586 - $4.3447 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$1.4483 - $2.668 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$10.647 - $19.6129 20 In stock
Natural
2.0 mm | 0.079 in
Cast Aluminium Alloy
$9.5597 - $17.6101 Request the lead time here
1.5 mm | 0.059 in
Cast Aluminium Alloy
$0.4477 - $1.1193 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.8651 - $2.1627 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.4826 - $0.889 Request the lead time here
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$0.7722 - $1.4225 20 In stock
Black
1.0 - 2.0 mm | 0.039 - 0.079 in
High Density Polyethylene
$3.1589 - $5.8191 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$2.7602 - $5.0845 Request the lead time here
Black
Textured
1.5 mm | 0.059 in
Nylon
$2.715 - $5.0015 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$2.7425 - $5.0521 Request the lead time here
Black
Textured
2.0 mm | 0.079 in
Nylon
$5.0538 - $9.3096 Request the lead time here
2.0 mm | 0.079 in
Cast Aluminium Alloy
$0.554 - $1.3849 22 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$0.5222 - $1.3058 Request the lead time here
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
$1.0125 - $2.5312 131 In stock
Black
1.1 - 1.5 mm | 0.043 - 0.059 in
High Density Polyethylene
  • of 3
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499246

Price Range
$8.7243 - $4.736

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M12
Square Glide - ; Material - HDPE

498594

Price Range
$2.7319 - $1.0927

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M12
Square Glide - ; Material - HDPE

498597

Price Range
$3.3769 - $1.3508

Stock Levels
426 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M12
Square Glide - ; Material - HDPE

498640

Price Range
$0.978 - $0.5308

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499234

Price Range
$4.3447 - $2.3586

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499230

Price Range
$2.668 - $1.4483

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Threaded Insert - ; Material - Cast Aluminium Alloy

466585

Price Range
$19.6129 - $10.647

Stock Levels
20 In stock
Attributes
  • Colour
    Natural
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
Square Glide - ; Material - Cast Aluminium Alloy

PZAS400-15M10

Price Range
$17.6101 - $9.5597

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
Square Glide - ; Material - HDPE

498584

Price Range
$1.1193 - $0.4477

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M6
Square Glide - ; Material - HDPE

498590

Price Range
$2.1627 - $0.8651

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498637

Price Range
$0.889 - $0.4826

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498645

Price Range
$1.4225 - $0.7722

Stock Levels
20 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499256

Price Range
$5.8191 - $3.1589

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499242

Price Range
$5.0845 - $2.7602

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M8
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499244

Price Range
$5.0015 - $2.715

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - Fitting Style - Push Fit ; Material - Nylon

499251

Price Range
$5.0521 - $2.7425

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Nylon
  • Finish
    Textured
  • Head Shape
    Square
  • Thread Size
    M10
Square Glide - ; Material - Cast Aluminium Alloy

PZAS250-2M10

Price Range
$9.3096 - $5.0538

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Cast Aluminium Alloy
  • Thread Size
    M10
Square Glide - ; Material - HDPE

498587

Price Range
$1.3849 - $0.554

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8
Square Glide - ; Material - HDPE

498586

Price Range
$1.3058 - $0.5222

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M6
Square Glide - ; Material - HDPE

498592

Price Range
$2.5312 - $1.0125

Stock Levels
131 In stock
Attributes
  • Colour
    Black
  • Full Material
    High Density Polyethylene
  • Thread Size
    M8