Screw and lock action PCB support post, with a bayoney nose and self threading female design.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Hole B Fix Type | Hole A Fix Type | Spacer Length | View | |
|---|---|---|---|---|---|---|
| $0.1452 - $0.1529 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.0669 - $0.0703 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.1259 - $0.1395 | 18 In stock |
Female Thread
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.23 - $0.2548 | Request the lead time here |
Female Thread
|
Snap Lock
|
1.126 in
28.6 mm
|
||
| $0.3951 - $0.4158 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.218 - $0.2416 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.2363 - $0.262 | Request the lead time here |
Female Thread
|
Snap Lock
|
1.248 in
31.7 mm
|
||
| $0.1276 - $0.1343 | Request the lead time here |
Female Thread
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.1019 - $0.1073 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.626 in
15.9 mm
|
||
| $0.2234 - $0.2475 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.752 in
19.1 mm
|
||
| $0.231 - $0.2559 | 30 In stock |
Female Thread
|
Snap Lock
|
1.406 in
35.7 mm
|
||
| $0.2344 - $0.2596 | Request the lead time here |
Female Thread
|
Snap Lock
|
1 in
25.4 mm
|
||
| $0.1428 - $0.1503 | Request the lead time here |
Female Thread
|
Snap Lock
|
1.406 in
35.7 mm
|
||
| $0.0854 - $0.09 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.0786 - $0.0829 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.874 in
22.2 mm
|
||
| $0.0829 - $0.0873 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.374 in
9.5 mm
|
||
| $0.1381 - $0.1452 | Request the lead time here |
Female Thread
|
Snap Lock
|
1.126 in
28.6 mm
|
||
| $0.2077 - $0.2302 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.5 in
12.7 mm
|
||
| $0.0762 - $0.0803 | Request the lead time here |
Female Thread
|
Snap Lock
|
0.252 in
6.4 mm
|
||
| $0.2683 - $0.4944 | Request the lead time here |
Female Thread
|
Male Thread
|
0.394 in
10.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue