Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.1946 - $0.3584 Request the lead time here
Black
$0.2811 - $0.5178 Request the lead time here
Black
$0.6207 - $1.1434 12 In stock
Black
$0.2133 - $0.8151 1015 In stock
Black
$0.2017 - $0.7708 2635 In stock
Black
$1.1075 - $2.0402 53 In stock
Black
$0.2928 - $1.1191 43 In stock
Black
$0.217 - $0.3997 22 In stock
Black
$0.5864 - $1.0803 15 In stock
Black
$0.6667 - $0.7388 18 In stock
Black
$0.4138 - $0.7622 700 In stock
Black
$1.0091 - $1.859 15 In stock
Black
$1.1772 - $2.1686 400 In stock
Black
$0.7347 - $1.3535 6 In stock
Black
$1.3985 - $2.5762 193 In stock
Black
$0.0989 - $0.1824 494 In stock
Black
$0.3923 - $1.4991 Request the lead time here
Black
$5.5772 - $10.2737 451 In stock
Black
$0.1051 - $0.1937 9 In stock
Black
$0.5143 - $0.9476 904 In stock
Black
  • of 8
Flexible Cap - Black Inside Diameter 20.6 mm | 0.811 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0206-013

Price Range
$0.3584 - $0.1946

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2
Flexible Cap - Black Inside Diameter 21.4 mm | 0.843 in ; Inside Height 25 mm | 0.984 in ;

FCWA-0214-025

Price Range
$0.5178 - $0.2811

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M22
Flexible Cap - Black Inside Diameter 38.1 mm | 1.500 in ; Inside Height 38 mm | 1.496 in ;

FCWA-0381-038

Price Range
$1.1434 - $0.6207

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2,M39
Flexible Cap - Black Inside Diameter 23.8 mm | 0.937 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0238-013

Price Range
$0.8151 - $0.2133

Stock Levels
1015 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M24
Flexible Cap - Black Inside Diameter 25.4 mm | 1.000 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0254-013

Price Range
$0.7708 - $0.2017

Stock Levels
2635 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1
Flexible Cap - Black Inside Diameter 53.9 mm | 2.122 in ; Inside Height 50 mm | 1.968 in ; -20 - NaN | -4 - NaN

FCWA-0539-050

Price Range
$2.0402 - $1.1075

Stock Levels
53 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/4
Flexible Cap - Black Inside Diameter 26.9 mm | 1.059 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0269-038

Price Range
$1.1191 - $0.2928

Stock Levels
43 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M27
Flexible Cap - Black Inside Diameter 26.9 mm | 1.059 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0269-013

Price Range
$0.3997 - $0.217

Stock Levels
22 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M27
Flexible Cap - Black Inside Diameter 34.9 mm | 1.374 in ; Inside Height 50 mm | 1.968 in ; -20 - NaN | -4 - NaN

FCWA-0349-050

Price Range
$1.0803 - $0.5864

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-3/8,M35
Flexible Cap - Black Inside Diameter 47.6 mm | 1.874 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0476-025

Price Range
$0.7388 - $0.6667

Stock Levels
18 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2,M48
Flexible Cap - Black Inside Diameter 31.8 mm | 1.252 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0318-038

Price Range
$0.7622 - $0.4138

Stock Levels
700 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1,1-1/4
Flexible Cap - Black Inside Diameter 57.2 mm | 2.252 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0572-038

Price Range
$1.859 - $1.0091

Stock Levels
15 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2-1/4,M58
Flexible Cap - Black Inside Diameter 63.5 mm | 2.500 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0635-038

Price Range
$2.1686 - $1.1772

Stock Levels
400 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2-1/2
Flexible Cap - Black Inside Diameter 50.8 mm | 2.000 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0508-025

Price Range
$1.3535 - $0.7347

Stock Levels
6 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2
Flexible Cap - Black Inside Diameter 76.2 mm | 3.000 in ; Inside Height 38 mm | 1.496 in ;

FCWA-0762-038

Price Range
$2.5762 - $1.3985

Stock Levels
193 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3
Flexible Cap - Black Inside Diameter 6.4 mm | 0.252 in ; Inside Height 19 mm | 0.748 in ; -20 - NaN | -4 - NaN

FCWA-0064-019

Price Range
$0.1824 - $0.0989

Stock Levels
494 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 30.2 mm | 1.189 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0302-038

Price Range
$1.4991 - $0.3923

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8
Flexible Cap - Black Inside Diameter 47.6 mm | 1.874 in ; Inside Height 50 mm | 1.968 in ; -20 - NaN | -4 - NaN

FCWA-0476-050

Price Range
$10.2737 - $5.5772

Stock Levels
451 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2
Flexible Cap - Black Inside Diameter 2.8 mm | 0.110 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0028-013

Price Range
$0.1937 - $0.1051

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M3
Flexible Cap - Black Inside Diameter 41.3 mm | 1.626 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0413-025

Price Range
$0.9476 - $0.5143

Stock Levels
904 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/4,M42