Menu Search

Round Vinyl End Caps

In stock

"Push Fit Round Vinyl End Cap are a versatile and practical accessory that provides a clean and finished look to the ends of various cylindrical objects.

Designed to fit securely over ends of round or cylindrical tubes, rods, or pipes. It offers protection, durability and is resistant to impact, abrasion, and weathering.

The glossy and attractive finish makes this cap ideal for use as a decorative end cap. It also acts as protective barriers, shielding the ends of tubes or rods from moisture, dust, dirt, and other contaminants.

Material: Polyvinyl Chloride (PVC)Colour: Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
144 results
Product SKUs information
Item Code Price range Availability Colour Inside Height Inside Diameter View
$0.1105 - $0.2036 12 In stock
Black
$0.1934 - $0.3563 2260 In stock
Black
$0.3875 - $0.714 Request the lead time here
Black
$0.2391 - $0.4406 889 In stock
Black
$0.1912 - $0.3525 14 In stock
Black
$0.6124 - $1.1281 Request the lead time here
Black
$0.171 - $0.315 11 In stock
Black
$0.2803 - $0.5164 Request the lead time here
Black
$1.1418 - $2.1036 12 In stock
Black
$0.3052 - $0.5623 16 In stock
Black
$0.2132 - $0.8146 12 In stock
Black
$0.3923 - $1.4991 Request the lead time here
Black
$5.5772 - $10.2737 451 In stock
Black
$0.1051 - $0.1937 9 In stock
Black
$0.5143 - $0.9476 904 In stock
Black
$0.8113 - $1.4944 461 In stock
Black
$1.3469 - $2.481 5 In stock
Black
$0.1514 - $0.2787 14 In stock
Black
$0.1703 - $0.3138 12 In stock
Black
$0.177 - $0.3262 2299 In stock
Black
  • of 8
Flexible Cap - Black Inside Diameter 15.2 mm | 0.598 in ; Inside Height 19 mm | 0.748 in ;

FCWA-0152-019

Price Range
$0.2036 - $0.1105

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 19.1 mm | 0.752 in ; Inside Height 25 mm | 0.984 in ;

FCWA-0191-025

Price Range
$0.3563 - $0.1934

Stock Levels
2260 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    3/4,M20
Flexible Cap - Black Inside Diameter 31.8 mm | 1.252 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0318-025

Price Range
$0.714 - $0.3875

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1,1-1/4
Flexible Cap - Black Inside Diameter 20.6 mm | 0.811 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0206-025

Price Range
$0.4406 - $0.2391

Stock Levels
889 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1/2
Flexible Cap - Black Inside Diameter 22.2 mm | 0.874 in ; Inside Height 13 mm | 0.511 in ;

FCWA-0222-013

Price Range
$0.3525 - $0.1912

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    5/8,7/8
Flexible Cap - Black Inside Diameter 41.3 mm | 1.626 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0413-038

Price Range
$1.1281 - $0.6124

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/4,M42
Flexible Cap - Black Inside Diameter 24.6 mm | 0.969 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0246-013

Price Range
$0.315 - $0.171

Stock Levels
11 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M25
Flexible Cap - Black Inside Diameter 25.4 mm | 1.000 in ; Inside Height 38 mm | 1.496 in ;

FCWA-0254-038

Price Range
$0.5164 - $0.2803

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1
Flexible Cap - Black Inside Diameter 57.2 mm | 2.252 in ; Inside Height 50 mm | 1.968 in ; -20 - NaN | -4 - NaN

FCWA-0572-050

Price Range
$2.1036 - $1.1418

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    2-1/4,M58
Flexible Cap - Black Inside Diameter 28.6 mm | 1.126 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0286-038

Price Range
$0.5623 - $0.3052

Stock Levels
16 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8,1-1/8,M30
Flexible Cap - Black Inside Diameter 28.6 mm | 1.126 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0286-025

Price Range
$0.8146 - $0.2132

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8,1-1/8,M30
Flexible Cap - Black Inside Diameter 30.2 mm | 1.189 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0302-038

Price Range
$1.4991 - $0.3923

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    7/8
Flexible Cap - Black Inside Diameter 47.6 mm | 1.874 in ; Inside Height 50 mm | 1.968 in ; -20 - NaN | -4 - NaN

FCWA-0476-050

Price Range
$10.2737 - $5.5772

Stock Levels
451 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2
Flexible Cap - Black Inside Diameter 2.8 mm | 0.110 in ; Inside Height 13 mm | 0.511 in ; -20 - NaN | -4 - NaN

FCWA-0028-013

Price Range
$0.1937 - $0.1051

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M3
Flexible Cap - Black Inside Diameter 41.3 mm | 1.626 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0413-025

Price Range
$0.9476 - $0.5143

Stock Levels
904 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/4,M42
Flexible Cap - Black Inside Diameter 47.6 mm | 1.874 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0476-038

Price Range
$1.4944 - $0.8113

Stock Levels
461 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    1-1/2,M48
Flexible Cap - Black Inside Diameter 69.8 mm | 2.748 in ; Inside Height 38 mm | 1.496 in ; -20 - NaN | -4 - NaN

FCWA-0698-038

Price Range
$2.481 - $1.3469

Stock Levels
5 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded
Flexible Cap - Black Inside Diameter 14.3 mm | 0.563 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0143-025

Price Range
$0.2787 - $0.1514

Stock Levels
14 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M15
Flexible Cap - Black Inside Diameter 17.4 mm | 0.685 in ; Inside Height 25 mm | 0.984 in ;

FCWA-0174-025

Price Range
$0.3138 - $0.1703

Stock Levels
12 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    M18
Flexible Cap - Black Inside Diameter 19.9 mm | 0.783 in ; Inside Height 25 mm | 0.984 in ; -20 - NaN | -4 - NaN

FCWA-0199-025

Price Range
$0.3262 - $0.177

Stock Levels
2299 In stock
Attributes
  • Colour
    Black
  • Full Material
    Polyvinyl Chloride
  • Compatible Thread Sizes (All)
    Non Threaded