Menu Search

Ring Seals - O-Ring

In stock

These O-Ring seal are designed to provide a tight seal in flanged connections, preventing fluid or gas leaks. It creates a tight seal by fitting into flange grooves. It is flexible and durable and can withstand the pressures and temperatures encountered in hydraulic systems, ensuring consistent performance even under harsh conditions.

The round cross-section of the O-ring seal allows for consistent sealing force and a tight fit, allowing them to be employed in both static and dynamic applications. They offer a seal between two stationary components in static applications and between a fixed part and a moving element in dynamic applications.

This section contains imperial o-rings, metric o-rings, European metric o-rings, and O-ring face seals (ORFS). Some are made of nitrile, while others are made of FPM. Typically inserted in the flange grooves to provide a tight fit and a secure seal. Commonly used in various applications such as hydraulic systems, pneumatic systems, fluid power systems or oil and gas.

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
157 results
Product SKUs information
Item Code Price range Availability Inside Diameter Cross Section Dimensions Full Material View
$1.4444 - $2.6607 Request the lead time here
28.17 mm
Fluoroelastomer 75
$0.5278 - $0.5554 Request the lead time here
5.0 mm
Fluoroelastomer 75
$3.0115 - $5.5476 Request the lead time here
38.0 mm
Fluoroelastomer 75
$0.2406 - $0.4432 Request the lead time here
34.52 mm
Nitrile Butadiene Rubber
$0.0875 - $0.092 19 In stock
10.78 mm
Nitrile Butadiene Rubber
600669 $0.2335 - $0.2457 Request the lead time here
6.07 mm
Fluoroelastomer 75
$0.1896 - $0.3494 30 In stock
24.99 mm
Nitrile Butadiene Rubber
$0.2406 - $0.2533 Request the lead time here
31.34 mm
Nitrile Butadiene Rubber
$1.7774 - $3.2742 10 In stock
35.0 mm
Fluoroelastomer 75
$0.0875 - $0.092 18 In stock
9.19 mm
Nitrile Butadiene Rubber
$0.2188 - $0.2304 Request the lead time here
6.1 mm
Fluoroelastomer 75
$1.7774 - $3.2742 Request the lead time here
36.0 mm
Fluoroelastomer 75
$0.0875 - $0.092 5 In stock
13.95 mm
Nitrile Butadiene Rubber
$0.6132 - $0.6454 Request the lead time here
9.19 mm
Fluoroelastomer 75
$0.2017 - $0.2124 Request the lead time here
28.17 mm
Nitrile Butadiene Rubber
$1.234 - $2.2734 Request the lead time here
23.4 mm
Fluoroelastomer 75
$1.5368 - $2.831 Request the lead time here
26.58 mm
Fluoroelastomer 75
$0.2327 - $0.429 Request the lead time here
8.1 mm
Fluoroelastomer 75
$0.4113 - $0.433 Request the lead time here
6.6 mm
Fluoroelastomer 75
$417.8116 - $462.9491 6 In stock
Fluoroelastomer 75
  • of 8
O-Ring Ring Seal FPM Cross Section Dimensions - 3.53 mm Inside Diameter - 28.17 mm | 1.109 in

600685

Price Range
$2.6607 - $1.4444

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    28.17 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal FPM Cross Section Dimensions - 2.0 mm Inside Diameter - 5.0 mm | 0.197 in

490137

Price Range
$0.5554 - $0.5278

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    5.0 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    18
O-Ring Ring Seal FPM Cross Section Dimensions - 4.0 mm Inside Diameter - 38.0 mm | 1.496 in

490162

Price Range
$5.5476 - $3.0115

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    38.0 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    9
O-Ring Ring Seal NBR Cross Section Dimensions - 3.53 mm Inside Diameter - 34.52 mm | 1.359 in

600659

Price Range
$0.4432 - $0.2406

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    34.52 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal NBR Cross Section Dimensions - 2.62 mm Inside Diameter - 10.78 mm | 0.424 in

600643

Price Range
$0.092 - $0.0875

Stock Levels
19 In stock
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    10.78 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring Ring Seal FPM Cross Section Dimensions - 1.78 mm Inside Diameter - 6.07 mm | 0.239 in

600669

Price Range
$0.2457 - $0.2335

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    6.07 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    20
O-Ring Ring Seal NBR Cross Section Dimensions - 3.53 mm Inside Diameter - 24.99 mm | 0.984 in

600653

Price Range
$0.3494 - $0.1896

Stock Levels
30 In stock
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    24.99 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal NBR Cross Section Dimensions - 3.53 mm Inside Diameter - 31.34 mm | 1.234 in

600657

Price Range
$0.2533 - $0.2406

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    31.34 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal FPM Cross Section Dimensions - 3.0 mm Inside Diameter - 35.0 mm | 1.378 in

490159

Price Range
$3.2742 - $1.7774

Stock Levels
10 In stock
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    35.0 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    12
O-Ring Ring Seal NBR Cross Section Dimensions - 2.62 mm Inside Diameter - 9.19 mm | 0.362 in

600642

Price Range
$0.092 - $0.0875

Stock Levels
18 In stock
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    9.19 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring Ring Seal FPM Cross Section Dimensions - 1.6 mm Inside Diameter - 6.1 mm | 0.24 in

600714

Price Range
$0.2304 - $0.2188

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    6.1 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    15
O-Ring Ring Seal FPM Cross Section Dimensions - 3.0 mm Inside Diameter - 36.0 mm | 1.417 in

490160

Price Range
$3.2742 - $1.7774

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    36.0 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    12
O-Ring Ring Seal NBR Cross Section Dimensions - 2.62 mm Inside Diameter - 13.95 mm | 0.549 in

600645

Price Range
$0.092 - $0.0875

Stock Levels
5 In stock
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    13.95 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    13
O-Ring Ring Seal FPM Cross Section Dimensions - 2.62 mm Inside Diameter - 9.19 mm | 0.362 in

600672

Price Range
$0.6454 - $0.6132

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    9.19 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    13
O-Ring Ring Seal NBR Cross Section Dimensions - 3.53 mm Inside Diameter - 28.17 mm | 1.109 in

600655

Price Range
$0.2124 - $0.2017

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    28.17 mm
  • Full Material
    Nitrile Butadiene Rubber
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal FPM Cross Section Dimensions - 3.53 mm Inside Diameter - 23.4 mm | 0.921 in

600682

Price Range
$2.2734 - $1.234

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    23.4 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal FPM Cross Section Dimensions - 3.53 mm Inside Diameter - 26.58 mm | 1.046 in

600684

Price Range
$2.831 - $1.5368

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    26.58 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal FPM Cross Section Dimensions - 1.6 mm Inside Diameter - 8.1 mm | 0.319 in

600715

Price Range
$0.429 - $0.2327

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    8.1 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    15
O-Ring Ring Seal FPM Cross Section Dimensions - 2.4 mm Inside Diameter - 6.6 mm | 0.26 in

600720

Price Range
$0.433 - $0.4113

Stock Levels
Request the lead time here
Attributes
  • Ring Type
    O-Ring
  • Inside Diameter
    6.6 mm
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    10
O-Ring Ring Seal FPM 39.4 mm | 1.551 in

490037

Price Range
$462.9491 - $417.8116

Stock Levels
6 In stock
Attributes
  • Ring Type
    O-Ring
  • Full Material
    Fluoroelastomer 75
  • Colour
    Black
  • Number of Pieces
    404