Menu Search

Rigid Light Pipes

In production

Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.

Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.

In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.

Available in domed and flat front shapes.

Material: Polycarbonate
Colour: Clear

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Image
Type 1
Image
Type 2
Image
Type 3
83 results
Product SKUs information
Item Code Price range Availability Mounting Hole Diameter Length Type View
Request the lead time here
3.1 mm
2.5 mm
3
Request the lead time here
3.1 mm
5.1 mm
1
Request the lead time here
3.1 mm
8.9 mm
3
Request the lead time here
3.1 mm
11.7 mm
1
Request the lead time here
3.1 mm
5 mm
1
Request the lead time here
3.1 mm
19.1 mm
1
Request the lead time here
3.1 mm
25.4 mm
1
Request the lead time here
3.1 mm
3.2 mm
1
Request the lead time here
3.1 mm
6 mm
1
Request the lead time here
3.1 mm
6.4 mm
1
Request the lead time here
3.1 mm
12.7 mm
1
Request the lead time here
3.1 mm
15.9 mm
3
Request the lead time here
2.9 mm
2.5 mm
2
Request the lead time here
2.9 mm
6.4 mm
2
Request the lead time here
3.1 mm
15.9 mm
1
Request the lead time here
2.9 mm
8 mm
2
Request the lead time here
2.9 mm
9 mm
2
Request the lead time here
3.1 mm
21.1 mm
3
Request the lead time here
2.9 mm
5.5 mm
2
Request the lead time here
5 mm
6.4 mm
2
  • of 5
Rigid Light Pipe 0.100 in 0.121 in Polycarbonate Clear

LP1-121-0100-F


Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    2.5 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.200 in 0.121 in Polycarbonate Clear

LP1-121-0200


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    5.1 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.350 in 0.121 in Polycarbonate Clear

LP1-121-0350-F


Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    8.9 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.460 in 0.121 in Polycarbonate Clear

LP1-121-0460


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    11.7 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.197 in 0.121 in Polycarbonate Clear

LP1-121-5MM


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    5 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.750 in 0.121 in Polycarbonate Clear

LP1-121-0750


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    19.1 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 1.000 in 0.121 in Polycarbonate Clear

LP1-121-1000


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    25.4 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.125 in 0.121 in Polycarbonate Clear

LP1-121-0125


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    3.2 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.236 in 0.121 in Polycarbonate Clear

LP1-121-6MM


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    6 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.250 in 0.121 in Polycarbonate Clear

LP1-121-0250


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    6.4 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.500 in 0.121 in Polycarbonate Clear

LP1-121-0500


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    12.7 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.625 in 0.121 in Polycarbonate Clear

LP1-121-0625-F


Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    15.9 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.100 in 0.115 in Polycarbonate Clear

LP2-115-0100


Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    2.5 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.250 in 0.115 in Polycarbonate Clear

LP2-115-0250


Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    6.4 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.625 in 0.121 in Polycarbonate Clear

LP1-121-0625


Stock Levels
Request the lead time here
Attributes
  • Type
    1
  • Length
    15.9 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.315 in 0.115 in Polycarbonate Clear

LP2-115-8MM


Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    8 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.354 in 0.115 in Polycarbonate Clear

LP2-115-9MM


Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    9 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.830 in 0.121 in Polycarbonate Clear

LP1-121-0830-F


Stock Levels
Request the lead time here
Attributes
  • Type
    3
  • Length
    21.1 mm
  • Mounting Hole Diameter
    3.1 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.215 in 0.115 in Polycarbonate Clear

LP2-115-0215


Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    5.5 mm
  • Mounting Hole Diameter
    2.9 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm
Rigid Light Pipe 0.250 in 0.195 in Polycarbonate Clear

LP4-156-0250


Stock Levels
Request the lead time here
Attributes
  • Type
    2
  • Length
    6.4 mm
  • Mounting Hole Diameter
    5 mm
  • Minimum Panel Thickness
    1.2 mm
  • Maximum Panel Thickness
    2.4 mm