Light pipes are optical components designed to channel light from an LED to a desired location, making them ideal for enhancing visibility in electronic displays and control panels. Available in both domed and flat front shapes, they offer flexible design options to suit a variety of applications.
Their sleek, low-profile construction supports compact device designs, while compatibility with surface mount LEDs ensures seamless integration into modern PCB assemblies.
In addition to improving light transmission, these light pipes provide effective ESD protection by physically isolating the LED and PCB from external contact, helping to safeguard sensitive electronics.
Available in domed and flat front shapes.
Material: Polycarbonate
Colour: Clear
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Mounting Hole Diameter | Length | Type | View | |
|---|---|---|---|---|---|---|
| Request the lead time here |
0.121 in
3.1 mm
|
0.394 in
10 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.100 in
2.5 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.250 in
6.4 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.500 in
12.7 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.315 in
8 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.354 in
9 mm
|
2
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.100 in
2.5 mm
|
1
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.188 in
4.8 mm
|
1
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.250 in
6.4 mm
|
2
|
|||
| Request the lead time here |
0.195 in
5 mm
|
0.350 in
8.9 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.394 in
10 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.125 in
3.2 mm
|
3
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
1.000 in
25.4 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.125 in
3.2 mm
|
1
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.394 in
10 mm
|
3
|
|||
| Request the lead time here |
0.121 in
3.1 mm
|
0.250 in
6.4 mm
|
1
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
1.000 in
25.4 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.315 in
8 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.118 in
3 mm
|
2
|
|||
| Request the lead time here |
0.115 in
2.9 mm
|
0.276 in
7 mm
|
2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue