Retaining Washers are primarily used to hold screws and bolts in place during assembly and have a design that grips the outside of screw or bolt shank.
They also provide insulation. cushioning and spacing. They help insulate fastening assemblies from moisture and electricity.
This washer range includes options with internal and external teeth with a tapered design. The washer easily slides on to the screw (or bolt) and is retained by the screw once assembled. The washer cold forms and fully enters the pitch of the screw to provide sealing.
These washers allow for preliminary mounting of the screw (or bolt) before securing with a nut. They are ideal when pre-assembly of the screw and washer is required. They also help reduce assembly time and cost.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Colour | Material | Inside Diameter | Outside Diameter | Thickness | Compatible Screw Sizes | View | |
|---|---|---|---|---|---|---|---|---|---|
| $0.0266 - $0.028 | 1005 In stock |
Natural
|
PA
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| $0.2456 - $0.2586 | 260 In stock |
Natural
|
HDPE
|
|
1.26 in
32.0 mm
|
0.118 in
3.0 mm
|
|
||
| $0.0234 - $0.0431 | 2025 In stock |
Natural
|
HDPE
|
|
0.315 in
8.0 mm
|
0.02 in
0.5 mm
|
|
||
| $0.0115 - $0.0122 | 2011 In stock |
Natural
|
PA
|
|
0.276 in
7.0 mm
|
0.055 in
1.4 mm
|
|
||
| $0.0277 - $0.0292 | 6028 In stock |
Natural
|
PA
|
|
|
|
|
||
| $0.0345 - $0.0362 | 1018 In stock |
Natural
|
PA
|
|
|
|
|
||
| 1040070900VR | $0.0315 - $0.0331 | 2000 In stock |
Natural
|
HDPE
|
|
0.394 in
10.0 mm
|
0.031 in
0.8 mm
|
|
|
| $0.0234 - $0.0431 | 2025 In stock |
Natural
|
HDPE
|
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
||
| $0.0242 - $0.0255 | 2025 In stock |
Natural
|
HDPE
|
|
0.374 in
9.5 mm
|
0.039 in
1.0 mm
|
|
||
| $0.0342 - $0.0359 | 1018 In stock |
Natural
|
HDPE
|
|
0.551 in
14.0 mm
|
0.047 in
1.2 mm
|
|
||
| $0.0271 - $0.0286 | 1024 In stock |
Natural
|
HDPE
|
|
0.63 in
16.0 mm
|
0.063 in
1.6 mm
|
|
||
| $0.0234 - $0.0431 | 2023 In stock |
Natural
|
HDPE
|
|
0.354 in
9.0 mm
|
0.031 in
0.8 mm
|
|
||
| $0.0153 - $0.0161 | 2024 In stock |
Natural
|
PA
|
|
0.354 in
9.0 mm
|
0.055 in
1.4 mm
|
|
||
| $0.025 - $0.0264 | 2015 In stock |
Natural
|
HDPE
|
|
0.315 in
8.0 mm
|
0.031 in
0.8 mm
|
|
||
| $0.038 - $0.04 | 1025 In stock |
Natural
|
PA
|
|
0.197 in
5.0 mm
|
0.039 in
1.0 mm
|
|
||
| $0.0449 - $0.0472 | 1011 In stock |
Natural
|
PA
|
|
0.827 in
21.0 mm
|
0.098 in
2.5 mm
|
|
||
| $0.0197 - $0.0209 | 1013 In stock |
Natural
|
PA
|
|
0.591 in
15.0 mm
|
0.059 in
1.5 mm
|
|
||
| $0.0435 - $0.0459 | 1021 In stock |
Natural
|
HDPE
|
|
0.709 in
18.0 mm
|
0.059 in
1.5 mm
|
|
||
| $0.0301 - $0.0318 | 1023 In stock |
Natural
|
LDPE - PIR
|
0.209 in
5.3 mm
|
0.787 in
20.0 mm
|
0.039 in
1.0 mm
|
|
||
| $0.0262 - $0.0276 | 2025 In stock |
Natural
|
PA
|
|
0.217 in
5.5 mm
|
0.087 in
2.2 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue