Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View | |
|---|---|---|---|---|---|---|---|---|
| $0.3674 - $0.6769 | Request the lead time here |
1.181 in
30.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
| $0.5897 - $2.2534 | 205 In stock |
1.5 in
38.1 mm
|
Black
|
LDPE
|
3 in
76.2 mm
|
2.0-4.0
|
||
| $0.1607 - $0.2962 | 2019 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.575 in
40.0 mm
|
1.0-3.0
|
||
| $0.2858 - $0.5265 | 20 In stock |
1 in
25.4 mm
|
Grey
|
LDPE - PIR
|
2 in
50.8 mm
|
1.0-3.0
|
||
| $0.4343 - $0.8002 | 15 In stock |
1.181 in
30.0 mm
|
Grey
|
LDPE - PIR
|
2.362 in
60.0 mm
|
|
||
| $0.2887 - $0.5318 | 6 In stock |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
| $0.091 - $0.1677 | Request the lead time here |
0.394 in
10.0 mm
|
Black
|
LDPE
|
0.984 in
25.0 mm
|
0.8-2.0
|
||
| $0.1334 - $0.51 | 10884 In stock |
0.752 in
19.1 mm
|
Black
|
LDPE
|
1.5 in
38.1 mm
|
1.0-3.0
|
||
| $0.2187 - $0.8358 | 2449 In stock |
1 in
25.4 mm
|
Black
|
LDPE
|
2 in
50.8 mm
|
1.0-3.0
|
||
| $0.686 - $1.2638 | 20 In stock |
1.575 in
40.0 mm
|
White
|
LDPE - PIR
|
3.15 in
80.0 mm
|
|
||
| $0.1102 - $0.2031 | Request the lead time here |
0.394 in
10.0 mm
|
Grey
|
LDPE - PIR
|
0.984 in
25.0 mm
|
|
||
| $0.2118 - $0.3903 | 19 In stock |
0.787 in
20.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
1.0-3.0
|
||
| $0.2887 - $0.5318 | Request the lead time here |
1 in
25.4 mm
|
Grey
|
LDPE - PIR
|
2 in
50.8 mm
|
1.0-3.0
|
||
| $0.3062 - $0.5641 | 1025 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
1.969 in
50.0 mm
|
1.0-3.0
|
||
| $0.1927 - $0.3549 | 17 In stock |
0.787 in
20.0 mm
|
Grey
|
LDPE - PIR
|
1.575 in
40.0 mm
|
|
||
| $0.2887 - $0.5318 | Request the lead time here |
0.984 in
25.0 mm
|
Grey
|
LDPE - PIR
|
1.969 in
50.0 mm
|
|
||
| $0.3218 - $0.5928 | 19 In stock |
1.181 in
30.0 mm
|
Black
|
LDPE
|
2.362 in
60.0 mm
|
|
||
| $0.7653 - $1.4097 | Request the lead time here |
|
Black
|
HDPE
|
|
|
||
| $1.0308 - $1.8989 | Request the lead time here |
|
Black
|
HDPE
|
|
|
||
| $0.7381 - $1.3595 | 400 In stock |
0.984 in
25.0 mm
|
Black
|
LDPE
|
3.937 in
100.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue