Rectangular Inserts and Glides are ideally suited for the most popular sizes and gauges of rectangle tubes and pipes. When inserted into a tube-end, they offer a clean and tidy appearance to the finished application.
They feature a ribbed design for ease of insertion and a positive fit. These inserts offer surface protection, and prevent the ingress of dirt and other contaminants to the inner section of the pipe or tube.
Our extensive range is available in a choice of sizes and colour options.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Width | Colour | Material | Head Length | Compatible Tube Gauge | View |
---|---|---|---|---|---|---|---|---|
$2.6567 - $4.8941 | Request the lead time here |
3.937 in
100.0 mm
|
Black
|
PE
|
4.724 in
120.0 mm
|
|
||
$2.2139 - $4.0783 | Request the lead time here |
3.15 in
80.0 mm
|
Black
|
PE
|
3.937 in
100.0 mm
|
|
||
$0.6232 - $1.148 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
PE
|
3.937 in
100.0 mm
|
|
||
$0.0984 - $0.1812 | 19 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
0.984 in
25.0 mm
|
|
||
$2.2139 - $4.0783 | Request the lead time here |
1.969 in
50.0 mm
|
Black
|
PE
|
4.724 in
120.0 mm
|
|
||
$0.5084 - $0.9365 | Request the lead time here |
0.787 in
20.0 mm
|
Black
|
PE
|
3.15 in
80.0 mm
|
|
||
$5.576 - $10.2716 | 72 In stock |
3.937 in
100.0 mm
|
Black
|
PE
|
5.906 in
150.0 mm
|
|
||
$0.2952 - $0.5437 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
|
||
$0.6232 - $1.148 | Request the lead time here |
1.181 in
30.0 mm
|
Black
|
PE
|
3.15 in
80.0 mm
|
|
||
$0.1607 - $0.2962 | 2019 In stock |
0.787 in
20.0 mm
|
Black
|
PE
|
1.575 in
40.0 mm
|
1.0-3.0
|
||
$0.4343 - $0.8002 | 15 In stock |
1.181 in
30.0 mm
|
Grey
|
PE
|
2.362 in
60.0 mm
|
|
||
$0.1166 - $0.2146 | 14 In stock |
0.591 in
15.0 mm
|
Black
|
PE
|
1.181 in
30.0 mm
|
1.0-3.0
|
||
$0.5897 - $2.2534 | 205 In stock |
1.5 in
38.1 mm
|
Black
|
PE
|
3 in
76.2 mm
|
2.0-4.0
|
||
$0.0807 - $0.1488 | 4 In stock |
0.394 in
10.0 mm
|
Black
|
PE
|
0.787 in
20.0 mm
|
0.8-2.0
|
||
$0.3062 - $0.5641 | 1025 In stock |
1.181 in
30.0 mm
|
Black
|
PE
|
1.969 in
50.0 mm
|
1.0-3.0
|
||
$0.7381 - $1.3595 | 400 In stock |
0.984 in
25.0 mm
|
Black
|
PE
|
3.937 in
100.0 mm
|
|
||
$0.8527 - $1.5709 | 110 In stock |
1.969 in
50.0 mm
|
Black
|
PE
|
2.756 in
70.0 mm
|
|
||
$0.2187 - $0.8358 | 2449 In stock |
1 in
25.4 mm
|
Black
|
PE
|
2 in
50.8 mm
|
1.0-3.0
|
||
$0.5739 - $1.0574 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
PE
|
3.15 in
80.0 mm
|
|
||
$1.0308 - $1.8989 | Request the lead time here |
0.984 in
25.0 mm
|
Black
|
PE-HD
|
1.969 in
50.0 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue