Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Recessed Handles easily snap fit into a rectangular hole. Quickly installed by simply pushing the handle into the mounting hole. The recessed profile offers safety with a flushed position to the door frame without providing a less effective hand grip.
Our range includes a deep grip handle that is compact and ergonomically designed, and benefits from a 750N/Pair carrying capacity. This range has options that come with spring clips for mounting for mounting on the internal wall. Our range also features low-profile handles that are UL94 HB flame rated. Options with a key lock cylinder are available.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Overall Length | Handle Shape | Colour | Handle Material | Bore Depth | Overall Height | View | |
|---|---|---|---|---|---|---|---|---|---|
| $1.2153 - $1.3465 | 520 In stock |
|
|
Black
|
|
|
|
||
| $27.1215 - $30.0515 | Request the lead time here |
7.362 in
187.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.11 in
79.0 mm
|
||
| $1.6826 - $1.8644 | 298 In stock |
|
|
Black
|
|
|
|
||
| $5.8857 - $6.5216 | Request the lead time here |
4.331 in
110.0 mm
|
|
Black
|
ABS
|
|
2.217 in
56.3 mm
|
||
| $4.0833 - $4.5243 | Request the lead time here |
7.362 in
187.0 mm
|
|
Black
|
ABS
|
|
3.11 in
79.0 mm
|
||
| $5.4128 - $5.9975 | Request the lead time here |
3.543 in
90.0 mm
|
|
Black
|
ABS
|
|
1.575 in
40.0 mm
|
||
| $5.8857 - $6.5216 | Request the lead time here |
4.331 in
110.0 mm
|
|
Grey
|
ABS
|
|
2.217 in
56.3 mm
|
||
| $5.4128 - $5.9975 | Request the lead time here |
3.543 in
90.0 mm
|
|
Grey
|
ABS
|
|
1.575 in
40.0 mm
|
||
| $13.3788 - $14.8242 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Grey
|
PA
|
|
1.969 in
50.0 mm
|
||
| $17.4975 - $19.3877 | Request the lead time here |
3.543 in
90.0 mm
|
Rectangular
|
Grey
|
PA
|
|
2.874 in
73.0 mm
|
||
| $3.4736 - $3.849 | Request the lead time here |
3.78 in
96.0 mm
|
Rectangular
|
Black
|
ABS
|
|
2.205 in
56.0 mm
|
||
| $16.0897 - $17.8279 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Grey
|
PA
|
|
3.74 in
95.0 mm
|
||
| $0.781 - $0.8654 | Request the lead time here |
4.331 in
110.0 mm
|
Rectangular
|
Black
|
Nylon
|
1.102 in
28.0 mm
|
2.244 in
57.0 mm
|
||
| $0.5965 - $0.661 | Request the lead time here |
4.37 in
111.0 mm
|
Rectangular
|
Black
|
ABS
|
|
1.701 in
43.2 mm
|
||
| $0.5504 - $0.6099 | Request the lead time here |
4.394 in
111.6 mm
|
Rectangular
|
Black
|
ABS
|
|
1.654 in
42.0 mm
|
||
| $3.4681 - $3.8428 | Request the lead time here |
5.846 in
148.5 mm
|
Rectangular
|
Black
|
Nylon
|
1.189 in
30.2 mm
|
3.346 in
85.0 mm
|
||
| $5.1654 - $5.7235 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.74 in
95.0 mm
|
||
| $5.1653 - $5.7234 | Request the lead time here |
4.724 in
120.0 mm
|
Rectangular
|
Black
|
ABS
|
|
3.74 in
95.0 mm
|
||
| $2.8894 - $3.2016 | Request the lead time here |
5.354 in
136.0 mm
|
Rectangular
|
Black
|
Nylon 6
|
|
1.417 in
36.0 mm
|
||
| $1.2447 - $1.3792 | 376 In stock |
5.354 in
136.0 mm
|
Rectangular
|
Black
|
Nylon 6
|
|
1.417 in
36.0 mm