| Quantity | Unit price |
|---|---|
| 10 - 49 | $5.9975 |
| 50 - 249 | $5.6977 |
| 250 + | $5.4128 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
| Overall Length | 3.543 in |
|---|---|
| Overall Length | 90.0 mm |
| Overall Height | 1.575 in |
| Overall Height | 40.0 mm |
| Overall Depth | 16.0 mm |
| Overall Depth | 0.63 in |
| Mounting Hole Length | 3.268 in |
| Mounting Hole Length | 83.0 mm |
| Mounting Hole Width | 34.0 mm |
| Mounting Hole Width | 1.339 in |
| Mount Type | Snap-In |
| Handle Material | ABS |
| Full Material | Poly(Acrylonitrile Butadiene Styrene) |
| Colour | Grey |
Send us your enquiry and we will aim to get back to you in 48 hours
Thanks for contacting us. we will write back to you shortly
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue