NEMA Rated Adjustable L Handle w/ Compression are used for cabinets that require better sealing under vibration conditions.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Handle Length | Cam Length | Colour | Latch Style | Mounting Orientation | Material | Grip Length | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $9.0321 - $10.0079 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $10.3584 - $11.4774 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $7.8765 - $8.7274 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $10.9384 - $12.1202 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $9.0321 - $10.0079 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $10.9381 - $12.1197 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $17.0573 - $18.9001 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $25.185 - $27.9058 | 23 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
|
|
|
|
||
| $17.2296 - $19.091 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $21.3823 - $23.6924 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $17.0573 - $18.9001 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $9.1234 - $10.109 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $17.0573 - $18.9001 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $17.0573 - $18.9001 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $9.0321 - $10.0079 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $21.5983 - $23.9317 | Request the lead time here |
|
1.772 in
45.0 mm
|
Black
|
|
|
|
|
||
| $9.1234 - $10.109 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $23.6089 - $26.1594 | 18 In stock |
4.37 in
111.0 mm
|
2.441 in
62.0 mm
|
|
|
|
|
|
||
| $17.0573 - $18.9001 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural
|
|
|
|
|
||
| $17.2296 - $19.091 | Request the lead time here |
|
1.772 in
45.0 mm
|
Natural