These rivets are a one-piece design with a pre-driven pin. Many styles avaiable for a variety of hole sizes and panel thicknesses. Removable by png out the pin
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Head Diameter | Minimum Compatible Panel Thickness | Anchor Length | Maximum Compatible Panel Thickness | Compatible Hole Diameter Range | View |
---|---|---|---|---|---|---|---|---|
$0.2392 - $0.4409 | 1020 In stock |
0.354 in
9.0 mm
|
0.217 in
5.5 mm
|
0.638 in
16.2 mm
|
0.295 in
7.5 mm
|
0.193 in
4.9 mm
|
||
$0.2252 - $0.4149 | Request the lead time here |
0.354 in
9.0 mm
|
0.079 in
2.0 mm
|
0.449 in
11.4 mm
|
0.138 in
3.5 mm
|
0.193 in
4.9 mm
|
||
$0.2252 - $0.4149 | Request the lead time here |
0.315 in
8.0 mm
|
0.217 in
5.5 mm
|
0.551 in
14.0 mm
|
0.295 in
7.5 mm
|
0.161 in
4.1 mm
|
||
$0.2112 - $0.389 | Request the lead time here |
0.315 in
8.0 mm
|
0.079 in
2.0 mm
|
0.394 in
10.0 mm
|
0.138 in
3.5 mm
|
0.161 in
4.1 mm
|
||
$0.2189 - $0.4033 | Request the lead time here |
0.315 in
8.0 mm
|
0.138 in
3.5 mm
|
0.472 in
12.0 mm
|
0.217 in
5.5 mm
|
0.161 in
4.1 mm
|
||
$0.1971 - $0.3631 | Request the lead time here |
0.252 in
6.4 mm
|
0.079 in
2.0 mm
|
0.386 in
9.8 mm
|
0.138 in
3.5 mm
|
0.142 in
3.6 mm
|
||
$0.235 - $0.433 | Request the lead time here |
0.354 in
9.0 mm
|
0.138 in
3.5 mm
|
0.52 in
13.2 mm
|
0.217 in
5.5 mm
|
0.193 in
4.9 mm
|
||
$0.2089 - $0.385 | Request the lead time here |
0.252 in
6.4 mm
|
0.138 in
3.5 mm
|
0.449 in
11.4 mm
|
0.197 in
5.0 mm
|
0.142 in
3.6 mm
|
||
$0.2112 - $0.389 | Request the lead time here |
0.252 in
6.4 mm
|
0.197 in
5.0 mm
|
0.535 in
13.6 mm
|
0.256 in
6.5 mm
|
0.142 in
3.6 mm
|
||
$0.401 - $0.4222 | Request the lead time here |
0.591 in
15.0 mm
|
0.098 in
2.5 mm
|
0.882 in
22.4 mm
|
0.35 in
8.9 mm
|
0.256 in
6.5 mm
|
||
$0.5682 - $1.0466 | 17 In stock |
0.787 in
20.0 mm
|
0.236 in
6.0 mm
|
0.681 in
17.3 mm
|
0.394 in
10.0 mm
|
0.394 - 0.394 in
10 - 10.0 mm
|
||
$0.3322 - $0.612 | 17 In stock |
0.63 in
16.0 mm
|
0.118 in
3.0 mm
|
0.787 in
20.0 mm
|
0.276 in
7.0 mm
|
0.354 - 0.354 in
9 - 9.0 mm
|
||
$0.4679 - $0.4925 | Request the lead time here |
1 in
25.4 mm
|
0.472 in
12.0 mm
|
1.063 in
27.0 mm
|
0.591 in
15.0 mm
|
0.276 - 0.276 in
7 - 7.0 mm
|
||
$0.8691 - $0.9148 | Request the lead time here |
1.181 in
30.0 mm
|
1.142 in
29.0 mm
|
1.969 in
50.0 mm
|
1.22 in
31.0 mm
|
0.453 in
11.5 mm
|
||
$0.284 - $0.5233 | 5 In stock |
0.283 in
7.2 mm
|
0.059 in
1.5 mm
|
0.449 in
11.4 mm
|
0.181 in
4.6 mm
|
0.197 - 0.197 in
5 - 5.0 mm
|
||
$0.3349 - $0.3526 | Request the lead time here |
0.587 in
14.9 mm
|
0.098 in
2.5 mm
|
0.898 in
22.8 mm
|
0.315 in
8.0 mm
|
0.252 - 0.276 in
6.4 - 7 mm
|
||
$0.2727 - $0.287 | Request the lead time here |
0.217 in
5.5 mm
|
0.106 in
2.7 mm
|
0.319 in
8.1 mm
|
0.13 in
3.3 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
$0.1115 - $0.1174 | Request the lead time here |
0.217 in
5.5 mm
|
0.154 in
3.9 mm
|
0.378 in
9.6 mm
|
0.181 in
4.6 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
$0.5858 - $0.6165 | Request the lead time here |
0.299 in
7.6 mm
|
0.264 in
6.7 mm
|
0.469 in
11.9 mm
|
0.291 in
7.4 mm
|
0.146 - 0.154 in
3.7 - 3.9 mm
|
||
$0.2727 - $0.287 | Request the lead time here |
0.217 in
5.5 mm
|
0.24 in
6.1 mm
|
0.457 in
11.6 mm
|
0.264 in
6.7 mm
|
0.122 - 0.128 in
3.1 - 3.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue