Menu Search

Push-In Rivets - Spreading Rivets

In stock

Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.

Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.

Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.

  • Colours; Black and Natural
  • UL94 V2 flame rated options

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
48 results
Product SKUs information
Item Code Price range Availability Rivet Type Compatible Hole Diameter Colour Material Head Diameter Maximum Compatible Panel Thickness View
$0.2311 - $0.2433 Request the lead time here
Drive Fastener
5.1 mm
Black
Nylon
9.4 mm
6.1 mm
$0.0496 - $0.0521 767 In stock
Spreading
8.0 mm
Natural
Nylon
13.5 mm
10.0 mm
$0.6066 - $0.6721 1020 In stock
Drive Fastener
5.5 mm
Natural
Nylon
9.4 mm
4.0 mm
$0.0214 - $0.0394 1263 In stock
Spreading
4.0 mm
Natural
Nylon
6.5 mm
6.0 mm
$0.1601 - $0.1686 Request the lead time here
Drive Fastener
4.1 mm
Black
Nylon
7.9 mm
3.6 mm
$0.0201 - $0.037 1268 In stock
Spreading
4.0 mm
Black
Nylon
6.5 mm
6.0 mm
$0.0157 - $0.029 Request the lead time here
Spreading
3.5 mm
Black
Nylon
6.0 mm
5.0 mm
$0.0776 - $0.0861 510 In stock
Spreading
6.4 mm
Black
Nylon
11.0 mm
9.5 mm
$0.0327 - $0.0345 760 In stock
Spreading
6.0 mm
Black
Nylon
10.0 mm
8.0 mm
$0.0526 - $0.0582 Request the lead time here
Spreading
4.8 mm
Black
Nylon
8.7 mm
4.7 mm
$0.0729 - $0.0808 510 In stock
Spreading
6.0 mm
Black
Nylon
11.0 mm
7.0 mm
$0.024 - $0.044 265 In stock
Spreading
5.0 mm
Black
Nylon
8.5 mm
7.0 mm
$0.2312 - $0.2561 1030 In stock
Drive Fastener
4.8 mm
Natural
Nylon
10.9 mm
7.1 mm
$0.0703 - $0.0778 21 In stock
Spreading
6.0 mm
Natural
Nylon
11.0 mm
7.0 mm
$0.1076 - $0.1193 9 In stock
Spreading
7.1 mm
Black
Nylon
18 mm
12.0 mm
$0.1166 - $0.1291 260 In stock
Spreading
7.1 mm
Natural
Nylon
18 mm
12.0 mm
$0.0351 - $0.0389 1264 In stock
Spreading
4.8 mm
Natural
Nylon
7.1 mm
8.7 mm
$0.015 - $0.0276 Request the lead time here
Spreading
3.0 mm
Black
Nylon
5.0 mm
4.0 mm
$0.0414 - $0.0435 760 In stock
Spreading
7.0 mm
Black
Nylon
12.0 mm
9.0 mm
$0.0417 - $0.0462 1261 In stock
Spreading
5.0 mm
Natural
Nylon
7.1 mm
5.0 mm
  • of 3
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 5.1 mm | 0.201 in; Compatible Panel Thickness Range 5.1 - 6.1 mm | 0.201 - 0.24 in

PPR-5080B

Price Range
$0.2433 - $0.2311

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E41871
  • Anchor Length
    8.1 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 8.0 mm | 0.315 in; Compatible Panel Thickness Range 3.0 - 10.0 mm | 0.118 - 0.394 in

093017000002

Price Range
$0.0521 - $0.0496

Stock Levels
767 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    13.0 mm
  • Compatible Hole Diameter
    8.0 mm
Push-In Rivet - Drive Fastener ; Natural ; Nylon; Compatible Hole Diameter 5.5 mm | 0.217 in; Compatible Panel Thickness Range 2.5 - 4.0 mm | 0.098 - 0.157 in

PPR-1

Price Range
$0.6721 - $0.6066

Stock Levels
1020 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Anchor Length
    11.4 mm
  • Compatible Hole Diameter
    5.5 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

093013000002

Price Range
$0.0394 - $0.0214

Stock Levels
1263 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
Push-In Rivet - Drive Fastener ; Black ; Nylon; Compatible Hole Diameter 4.1 mm | 0.161 in; Compatible Panel Thickness Range 2.5 - 3.6 mm | 0.098 - 0.142 in

PPR-4050B

Price Range
$0.1686 - $0.1601

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Standards
    RoHS, UL E41871
  • Anchor Length
    5.1 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 4.0 mm | 0.157 in; Compatible Panel Thickness Range 1.5 - 6.0 mm | 0.059 - 0.236 in

093013059902

Price Range
$0.037 - $0.0201

Stock Levels
1268 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.9 mm
  • Compatible Hole Diameter
    4.0 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 3.5 mm | 0.138 in; Compatible Panel Thickness Range 1.0 - 5.0 mm | 0.039 - 0.197 in

093012059902

Price Range
$0.029 - $0.0157

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    6.8 mm
  • Compatible Hole Diameter
    3.5 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 6.4 mm | 0.252 in; Compatible Panel Thickness Range 4.0 - 9.5 mm | 0.157 - 0.374 in

093002669902

Price Range
$0.0861 - $0.0776

Stock Levels
510 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    12.0 mm
  • Compatible Hole Diameter
    6.4 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 2.0 - 8.0 mm | 0.079 - 0.315 in

093015059902

Price Range
$0.0345 - $0.0327

Stock Levels
760 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    10.5 mm
  • Compatible Hole Diameter
    6.0 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 1.6 - 4.7 mm | 0.063 - 0.185 in

093001069902

Price Range
$0.0582 - $0.0526

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter
    4.8 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

093002469902

Price Range
$0.0808 - $0.0729

Stock Levels
510 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 7.0 mm | 0.059 - 0.276 in

093014059902

Price Range
$0.044 - $0.024

Stock Levels
265 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    9.2 mm
  • Compatible Hole Diameter
    5.0 mm
Push-In Rivet - Drive Fastener ; Natural ; Nylon; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 4.0 - 7.1 mm | 0.157 - 0.28 in

PPR-2

Price Range
$0.2561 - $0.2312

Stock Levels
1030 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Drive Fastener
  • Anchor Length
    9.7 mm
  • Compatible Hole Diameter
    4.8 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 6.0 mm | 0.236 in; Compatible Panel Thickness Range 3.0 - 7.0 mm | 0.118 - 0.276 in

093002400002

Price Range
$0.0778 - $0.0703

Stock Levels
21 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    10.0 mm
  • Compatible Hole Diameter
    6.0 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 4.0 - 12.0 mm | 0.157 - 0.472 in

093001869902

Price Range
$0.1193 - $0.1076

Stock Levels
9 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 7.1 mm | 0.28 in; Compatible Panel Thickness Range 4.0 - 12.0 mm | 0.157 - 0.472 in

093001800002

Price Range
$0.1291 - $0.1166

Stock Levels
260 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    17.5 mm
  • Compatible Hole Diameter
    7.1 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 4.8 mm | 0.189 in; Compatible Panel Thickness Range 4.0 - 8.7 mm | 0.157 - 0.343 in

093000800002

Price Range
$0.0389 - $0.0351

Stock Levels
1264 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    11.0 mm
  • Compatible Hole Diameter
    4.8 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 3.0 mm | 0.118 in; Compatible Panel Thickness Range 1.0 - 4.0 mm | 0.039 - 0.157 in

093011059902

Price Range
$0.0276 - $0.015

Stock Levels
Request the lead time here
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    5.7 mm
  • Compatible Hole Diameter
    3.0 mm
Push-In Rivet - Spreading ; Black ; Nylon; Compatible Hole Diameter 7.0 mm | 0.276 in; Compatible Panel Thickness Range 2.5 - 9.0 mm | 0.098 - 0.354 in

093016059902

Price Range
$0.0435 - $0.0414

Stock Levels
760 In stock
Attributes
  • Colour
    Black
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    11.8 mm
  • Compatible Hole Diameter
    7.0 mm
Push-In Rivet - Spreading ; Natural ; Nylon; Compatible Hole Diameter 5.0 mm | 0.197 in; Compatible Panel Thickness Range 1.5 - 5.0 mm | 0.059 - 0.197 in

093000700002

Price Range
$0.0462 - $0.0417

Stock Levels
1261 In stock
Attributes
  • Colour
    Natural
  • Material
    Nylon
  • Rivet Type
    Spreading
  • Anchor Length
    7.4 mm
  • Compatible Hole Diameter
    5.0 mm