Load Spreading Rivets are a type of rivet that provides a fast, economical and permanent fastening solution. Load Spreading Rivets are installed by placing the rivet body into a panel hole and pushing the pre-assembled plunger downwards into the assembly. The rivet expands in the application, providing a secure and tight fit. These rivets provide solid connections by means of blind side fixing.
Materials include; Nylon 6/6 and Polyethylene (PE). This rivet range offers good electrical insulation, and also corrosion resistance.
Sold separately is a Rivet Hand Tool, offering faster fixing and is the recommended application method.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View |
---|---|---|---|---|---|---|---|---|---|
$0.035 - $0.0387 | Request the lead time here |
Spreading
|
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.28 in
7.1 mm
|
0.343 in
8.7 mm
|
||
$0.0517 - $0.0572 | 862 In stock |
Spreading
|
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
||
$0.0155 - $0.0286 | Request the lead time here |
Spreading
|
0.138 in
3.5 mm
|
Natural
|
Nylon
|
0.236 in
6.0 mm
|
0.197 in
5.0 mm
|
||
$0.0352 - $0.037 | 517 In stock |
Spreading
|
0.276 in
7.0 mm
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
0.354 in
9.0 mm
|
||
$0.1689 - $0.1777 | 1020 In stock |
Drive Fastener
|
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.469 in
11.9 mm
|
0.5 in
12.7 mm
|
||
$0.183 - $0.1926 | 1019 In stock |
Spreading
|
0.252 in
6.4 mm
|
Black
|
Nylon
|
0.437 in
11.1 mm
|
0.252 in
6.4 mm
|
||
$0.2312 - $0.2561 | 1030 In stock |
Drive Fastener
|
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.429 in
10.9 mm
|
0.28 in
7.1 mm
|
||
$0.0703 - $0.0778 | 21 In stock |
Spreading
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
||
$0.1076 - $0.1193 | 9 In stock |
Spreading
|
0.28 in
7.1 mm
|
Black
|
Nylon
|
0.709 in
18 mm
|
0.472 in
12.0 mm
|
||
$0.0421 - $0.0443 | Request the lead time here |
Spreading
|
0.236 in
6.0 mm
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
0.315 in
8.0 mm
|
||
$0.6066 - $0.6721 | 1020 In stock |
Drive Fastener
|
0.217 in
5.5 mm
|
Natural
|
Nylon
|
0.37 in
9.4 mm
|
0.157 in
4.0 mm
|
||
$0.0417 - $0.0462 | 1259 In stock |
Spreading
|
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.28 in
7.1 mm
|
0.197 in
5.0 mm
|
||
$0.0526 - $0.0582 | Request the lead time here |
Spreading
|
0.189 in
4.8 mm
|
Black
|
Nylon
|
0.343 in
8.7 mm
|
0.185 in
4.7 mm
|
||
$0.0729 - $0.0808 | 510 In stock |
Spreading
|
0.236 in
6.0 mm
|
Black
|
Nylon
|
0.433 in
11.0 mm
|
0.276 in
7.0 mm
|
||
$0.024 - $0.044 | 265 In stock |
Spreading
|
0.197 in
5.0 mm
|
Black
|
Nylon
|
0.335 in
8.5 mm
|
0.276 in
7.0 mm
|
||
$0.1166 - $0.1291 | 260 In stock |
Spreading
|
0.28 in
7.1 mm
|
Natural
|
Nylon
|
0.709 in
18 mm
|
0.472 in
12.0 mm
|
||
$0.0214 - $0.0394 | 1263 In stock |
Spreading
|
0.157 in
4.0 mm
|
Natural
|
Nylon
|
0.256 in
6.5 mm
|
0.236 in
6.0 mm
|
||
$1.0592 - $1.1736 | 1020 In stock |
Drive Fastener
|
0.217 in
5.5 mm
|
Black
|
Nylon
|
0.37 in
9.4 mm
|
0.157 in
4.0 mm
|
||
$0.0417 - $0.0462 | 1261 In stock |
Spreading
|
0.197 in
5.0 mm
|
Natural
|
Nylon
|
0.28 in
7.1 mm
|
0.197 in
5.0 mm
|
||
$0.0145 - $0.0268 | 2018 In stock |
Spreading
|
0.118 in
3.0 mm
|
Natural
|
Nylon
|
0.197 in
5.0 mm
|
0.157 in
4.0 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue