Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View |
---|---|---|---|---|---|---|---|---|---|
$0.0887 - $0.0983 | Request the lead time here |
|
0.114 in
2.9 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.134 in
3.4 mm
|
||
$0.126 - $0.1396 | Request the lead time here |
|
0.181 in
4.6 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.555 in
14.1 mm
|
||
$0.2411 - $0.267 | 730 In stock |
|
0.303 in
7.7 mm
|
Natural
|
Nylon
|
0.437 in
11.1 mm
|
0.118 in
3.0 mm
|
||
$0.0409 - $0.0454 | 30 In stock |
|
0.114 in
2.9 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.248 in
6.3 mm
|
||
$0.0338 - $0.0376 | 10 In stock |
|
0.094 in
2.4 mm
|
Natural
|
Nylon
|
0.28 in
7.1 mm
|
0.091 in
2.3 mm
|
||
$0.0821 - $0.0911 | Request the lead time here |
|
0.256 in
6.5 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.197 in
5.0 mm
|
||
$0.2454 - $0.272 | 15 In stock |
|
0.244 in
6.2 mm
|
Natural
|
Nylon
|
0.594 in
15.1 mm
|
0.362 in
9.2 mm
|
||
$0.103 - $0.1085 | Request the lead time here |
|
0.256 in
6.5 mm
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
1.732 in
44.0 mm
|
||
$0.0806 - $0.0849 | 19 In stock |
|
0.189 in
4.8 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.248 in
6.3 mm
|
||
$0.0544 - $0.0572 | Request the lead time here |
|
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
$0.0701 - $0.0776 | Request the lead time here |
|
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.366 in
9.3 mm
|
||
$0.2366 - $0.2622 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.217 in
5.5 mm
|
||
$0.103 - $0.1141 | 30 In stock |
|
0.146 in
3.7 mm
|
Natural
|
Nylon
|
0.594 in
15.1 mm
|
0.13 in
3.3 mm
|
||
$0.0394 - $0.0436 | 62 In stock |
|
0.094 in
2.4 mm
|
Natural
|
Nylon
|
0.252 in
6.4 mm
|
0.114 in
2.9 mm
|
||
$0.1193 - $0.1323 | 1527 In stock |
|
0.165 in
4.2 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.065 in
1.65 mm
|
||
$0.253 - $0.2804 | 26 In stock |
|
0.244 in
6.2 mm
|
Natural
|
Nylon
|
0.594 in
15.1 mm
|
0.48 in
12.2 mm
|
||
$0.2279 - $0.2525 | Request the lead time here |
|
0.244 in
6.2 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.083 in
2.1 mm
|
||
$0.0756 - $0.0837 | 15 In stock |
|
0.165 in
4.2 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.122 in
3.1 mm
|
||
$0.2389 - $0.2647 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.248 in
6.3 mm
|
||
27PIF0067 | $0.2389 - $0.2647 | 20 In stock |
|
0.26 in
6.6 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.173 in
4.4 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue