Push Fasteners are an easy to use and quick fastening solution that is ideal for neatly, and securely joining two parts together. They are made from Natural Nylon 6/6.
Nylon is a strong, tough and durable material often used for connecting elements and other technical components. These fasteners provide an inexpensive, fast, and convenient method to join plastic, light sheet metal, insulating materials, circuit boards, or any other thin, lightweight material. Push Fasteners have specially designed legs that provide compression and expansion, helping to lock the fastener into pre-punched holes. They also have large heads for much easier assembly, and can be reused - making them an economical choice for your application.
This range lock into pre-punched panels. The effective design, as well as the Nylon material used to produce them, makes them vibration, abrasion and corrosion resistant.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Item Code | Price range | Availability | Rivet Type | Compatible Hole Diameter | Colour | Material | Head Diameter | Maximum Compatible Panel Thickness | View |
---|---|---|---|---|---|---|---|---|---|
$0.0643 - $0.0676 | Request the lead time here |
|
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.189 in
4.8 mm
|
0.146 in
3.7 mm
|
||
2010760000VR | $0.0637 - $0.067 | Request the lead time here |
|
0.126 in
3.2 mm
|
Natural
|
Nylon
|
0.472 in
12.0 mm
|
0.13 in
3.3 mm
|
|
$0.0432 - $0.0455 | Request the lead time here |
|
0.26 in
6.6 mm
|
Natural
|
Nylon
|
0.591 in
15.0 mm
|
0.248 in
6.3 mm
|
||
$0.0566 - $0.0596 | Request the lead time here |
|
0.185 in
4.7 mm
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
0.181 in
4.6 mm
|
||
$0.0912 - $0.0961 | 5522 In stock |
|
0.122 in
3.1 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.236 in
6.0 mm
|
||
$0.103 - $0.1085 | Request the lead time here |
|
0.256 in
6.5 mm
|
Natural
|
Nylon
|
0.394 in
10.0 mm
|
1.732 in
44.0 mm
|
||
$0.0931 - $0.1032 | Request the lead time here |
|
0.11 in
2.8 mm
|
Natural
|
Nylon
|
0.252 in
6.4 mm
|
0.547 in
13.9 mm
|
||
$0.0701 - $0.0776 | Request the lead time here |
|
0.205 in
5.2 mm
|
Natural
|
Nylon
|
0.343 in
8.7 mm
|
0.366 in
9.3 mm
|
||
$0.2366 - $0.2622 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.217 in
5.5 mm
|
||
$0.103 - $0.1141 | 30 In stock |
|
0.146 in
3.7 mm
|
Natural
|
Nylon
|
0.594 in
15.1 mm
|
0.13 in
3.3 mm
|
||
$0.0744 - $0.0825 | 24 In stock |
|
0.161 in
4.1 mm
|
Natural
|
Nylon
|
0.39 in
9.9 mm
|
0.315 in
8.0 mm
|
||
$0.2322 - $0.2574 | 27 In stock |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.189 in
4.8 mm
|
||
$0.2487 - $0.2756 | 29 In stock |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.465 in
11.8 mm
|
||
$0.0544 - $0.0572 | Request the lead time here |
|
0.252 in
6.4 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.157 in
4.0 mm
|
||
$0.0409 - $0.0454 | 30 In stock |
|
0.114 in
2.9 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.248 in
6.3 mm
|
||
27PIF0067 | $0.2389 - $0.2647 | 20 In stock |
|
0.26 in
6.6 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.173 in
4.4 mm
|
|
$0.2432 - $0.2695 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.374 in
9.5 mm
|
||
$0.0569 - $0.0631 | 19 In stock |
|
0.114 in
2.9 mm
|
Natural
|
Nylon
|
0.205 in
5.2 mm
|
0.154 in
3.9 mm
|
||
$0.0909 - $0.1008 | Request the lead time here |
|
0.094 in
2.4 mm
|
Natural
|
Nylon
|
0.142 in
3.6 mm
|
0.315 in
8.0 mm
|
||
$0.2389 - $0.2647 | Request the lead time here |
|
0.24 in
6.1 mm
|
Natural
|
Nylon
|
0.5 in
12.7 mm
|
0.248 in
6.3 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue