Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| Request the lead time here |
|
Black
|
Nylon
|
0.500 in
12.7 mm
|
0.600 in
15.2 mm
|
0.500 in
12.7 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.787 in
20 mm
|
1.020 in
25.9 mm
|
0.875 in
22.2 mm
|
Type 2
|
|||
| $0.6828 - $0.7566 | Request the lead time here |
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
1.959 in
49.8 mm
|
1.750 in
44.5 mm
|
|
||
| $0.6935 - $0.7683 | Request the lead time here |
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
2.213 in
56.2 mm
|
2.000 in
50.8 mm
|
|
||
| Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.880 in
47.8 mm
|
1.750 in
44.5 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
1.000 in
25.4 mm
|
0.690 in
17.5 mm
|
0.500 in
12.7 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.787 in
20 mm
|
1.400 in
35.6 mm
|
1.250 in
31.8 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.500 in
12.7 mm
|
0.350 in
8.9 mm
|
0.250 in
6.4 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.880 in
22.4 mm
|
0.750 in
19.1 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.890 in
22.6 mm
|
0.750 in
19.1 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.630 in
41.4 mm
|
1.500 in
38.1 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.787 in
20 mm
|
0.380 in
9.7 mm
|
0.250 in
6.4 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.380 in
35.1 mm
|
1.250 in
31.8 mm
|
Type 2
|
|||
| $0.4314 - $0.4781 | Request the lead time here |
|
Black
|
Nylon 6/6
|
1.000 in
25.4 mm
|
0.816 in
20.7 mm
|
0.625 in
15.9 mm
|
|
||
| 900 In stock |
|
Black
|
Nylon
|
0.344 in
8.7 mm
|
0.460 in
11.7 mm
|
0.375 in
9.5 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
1.000 in
25.4 mm
|
0.875 in
22.2 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.760 in
19.3 mm
|
0.625 in
15.9 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.700 in
17.8 mm
|
0.510 in
13 mm
|
0.375 in
9.5 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.787 in
20 mm
|
1.150 in
29.2 mm
|
1.000 in
25.4 mm
|
Type 2
|
|||
| Request the lead time here |
|
Black
|
Nylon
|
0.344 in
8.7 mm
|
0.320 in
8.1 mm
|
0.250 in
6.4 mm
|
Type 2
|
|||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue