Menu Search

Push-in Rivets - Barbed

In stock

Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.

The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.

This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.

  • Material: Nylon 6, Nylon 6/6 and Polypropylene (PP)
  • Colours: Translucent, Black and Natural
  • UL94 V0 and UL94V2 Flame Rated options
  • Resistant to corrosion, oil, abrasion and most chemicals
  • Non-removable

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Show less filters Show more filters
194 results
Product SKUs information
Item Code Price range Availability Minimum Compatible Hole Diameter Colour Material Head Diameter Anchor Length Maximum Compatible Panel Thickness Type View
$0.6828 - $0.7566 Request the lead time here
Black
Nylon 6/6
25.4 mm
49.8 mm
44.5 mm
Type 2
Request the lead time here
Black
Nylon
12.7 mm
21.6 mm
19.1 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
9.9 mm
6.4 mm
Type 2
Request the lead time here
Black
Nylon
12.7 mm
18.3 mm
15.9 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
19.6 mm
15.9 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
13.2 mm
9.5 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
35.6 mm
31.8 mm
Type 2
$0.4582 - $0.5077 Request the lead time here
Black
Nylon 6/6
25.4 mm
43.3 mm
38.1 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
41.9 mm
38.1 mm
Type 2
$0.6852 - $0.7593 Request the lead time here
Black
Nylon 6/6
25.4 mm
36.9 mm
31.8 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
41.4 mm
38.1 mm
Type 2
Request the lead time here
Black
Nylon
17.8 mm
35.1 mm
31.8 mm
Type 2
$0.4314 - $0.4781 Request the lead time here
Black
Nylon 6/6
25.4 mm
20.7 mm
15.9 mm
Type 2
Request the lead time here
Black
Nylon
20 mm
25.9 mm
22.2 mm
Type 2
$0.6935 - $0.7683 Request the lead time here
Black
Nylon 6/6
25.4 mm
56.2 mm
50.8 mm
Type 2
$0.2618 - $0.4822 2015 In stock
6.0 mm
Black
Nylon 6/6
17.8 mm
15.5 mm
8.9 mm
Type 1
$0.221 - $0.2326 5415 In stock
4.8 mm
Natural
Nylon 6/6
11 mm
17.3 mm
13.0 mm
Type 1
$0.3323 - $0.6122 1029 In stock
6.0 mm
Natural
Nylon 6/6
12.7 mm
24 mm
19.0 mm
Type 1
$0.2892 - $0.5327 1021 In stock
6.0 mm
Natural
Nylon 6/6
16 mm
15 mm
8.0 mm
Type 1
27XT1250250 $0.1018 - $0.1128 1000 In stock
3.2 mm
Black
Nylon 6/6
8.7 mm
8.2 mm
6.4 mm
  • of 10
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3751750A

Price Range
$0.7566 - $0.6828

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    49.8 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 44.5 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 19.1 mm | 0.062 - 0.750 in

XT1880750A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    21.6 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 19.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.062 - 0.250 in

XT2500250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    9.9 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 15.9 mm | 0.062 - 0.625 in

XT1880625A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    18.3 mm
  • Head Diameter
    12.7 mm
  • Head Height
    2 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.1 mm | 0.28 in ;

XT2810625A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    19.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.1 mm | 0.28 in ;

XT2810375A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    13.2 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 9.5 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.1 mm | 0.28 in ;

XT2811250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.6 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3751500A

Price Range
$0.5077 - $0.4582

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    43.3 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 7.1 mm | 0.28 in ;

XT2811500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3751250A

Price Range
$0.7593 - $0.6852

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    36.9 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 6.4 mm | 0.252 in ;

XT2501500A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    41.4 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 38.1 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 31.8 mm | 0.062 - 1.250 in

XT2501250A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    35.1 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 31.8 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3750625A

Price Range
$0.4781 - $0.4314

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    20.7 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 15.9 mm
Push-In Rivet - Black; Nylon; Compatible Panel Thickness Range 1.6 - 22.2 mm | 0.062 - 0.875 in

XT2810875A


Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    25.9 mm
  • Head Diameter
    20 mm
  • Head Height
    2.5 mm
  • Compatible Panel Thickness Range
    1.6 - 22.2 mm
  • Operating Temperature Range
    -40 - 85 °C
Push-In Rivet - ; Black ; Truss ; Non Slotted Drive ; Compatible Hole Diameter 9.5 mm | 0.375 in ;

XT3752000A

Price Range
$0.7683 - $0.6935

Stock Levels
Request the lead time here
Attributes
  • Anchor Length
    56.2 mm
  • Head Diameter
    25.4 mm
  • Head Height
    2.5 mm
  • Compatible Hole Diameter Range
    9.5 mm
  • Compatible Panel Thickness Range
    1.6 - 50.8 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 2.3 - 8.9 mm | 0.091 - 0.35 in;Black;Nylon 6/6

468820

Price Range
$0.4822 - $0.2618

Stock Levels
2015 In stock
Attributes
  • Anchor Length
    15.5 mm
  • Head Diameter
    17.8 mm
  • Head Height
    2.4 mm
  • Compatible Hole Diameter Range
    6.0 - 6.3 mm
  • Compatible Panel Thickness Range
    2.3 - 8.9 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 0.7 - 13.0 mm | 0.028 - 0.512 in;Natural;Nylon 6/6

468837

Price Range
$0.2326 - $0.221

Stock Levels
5415 In stock
Attributes
  • Anchor Length
    17.3 mm
  • Head Diameter
    11 mm
  • Head Height
    1.7 mm
  • Compatible Hole Diameter Range
    4.8 mm
  • Compatible Panel Thickness Range
    0.7 - 13.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 3.5 - 19.0 mm | 0.138 - 0.748 in;Natural;Nylon 6/6

468843

Price Range
$0.6122 - $0.3323

Stock Levels
1029 In stock
Attributes
  • Anchor Length
    24 mm
  • Head Diameter
    12.7 mm
  • Head Height
    1.5 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    3.5 - 19.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 2.5 - 8.0 mm | 0.098 - 0.315 in;Natural;Nylon 6/6

468841

Price Range
$0.5327 - $0.2892

Stock Levels
1021 In stock
Attributes
  • Anchor Length
    15 mm
  • Head Diameter
    16 mm
  • Head Height
    2 mm
  • Compatible Hole Diameter Range
    6.0 mm
  • Compatible Panel Thickness Range
    2.5 - 8.0 mm
Barbed Rivet -; ; Compatible Panel Thickness Range 1.6 - 6.4 mm | 0.063 - 0.252 in;Black;Nylon 6/6

27XT1250250

Price Range
$0.1128 - $0.1018

Stock Levels
1000 In stock
Attributes
  • Anchor Length
    8.2 mm
  • Head Diameter
    8.7 mm
  • Head Height
    1.6 mm
  • Compatible Hole Diameter Range
    3.2 mm
  • Compatible Panel Thickness Range
    1.6 - 6.4 mm