Barbed Push-In Rivets can be inserted into threaded and unthreaded holes to form a strong and reliable joint. They are a popular choice when selecting a plastic quick fastener.
The rivets anchor has a ribbed design that ensures quick and easy installation. When inserted with a simple push into a panel hole, the ribs deflect and then spring back into position. This locks the rivet, allowing it to hold the panel securely in place.
This rivet option is useful for mounting fans, as well for the securing of seat pads and other fabric items. Suitable for a variety of materials, including; wood, foam, rubber, metals and plastics. These rivets are ideal for threaded, non-threaded, drilled or punched holes. They are available in a choice of sizes and style options, for a range of hole diameters and panel thicknesses.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Minimum Compatible Hole Diameter | Colour | Material | Head Diameter | Anchor Length | Maximum Compatible Panel Thickness | Type | View | |
|---|---|---|---|---|---|---|---|---|---|---|
| $0.2515 - $0.4634 | 1029 In stock |
0.283 in
7.2 mm
|
Natural
|
Nylon 6/6
|
0.748 in
19 mm
|
1.201 in
30.5 mm
|
1 in
25.4 mm
|
Type 1
|
||
| $0.2696 - $0.4966 | 1926 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.626 in
15.9 mm
|
0.744 in
18.9 mm
|
0.469 in
11.9 mm
|
Type 1
|
||
| $0.3194 - $0.5884 | 1429 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.610 in
15.5 mm
|
0.500 in
12.7 mm
|
0.315 in
8.0 mm
|
Type 1
|
||
| $0.2371 - $0.4365 | 1023 In stock |
0.343 in
8.7 mm
|
Black
|
Nylon 6/6
|
0.630 in
16 mm
|
0.752 in
19.1 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| $0.2644 - $0.4869 | 1022 In stock |
0.236 in
6.0 mm
|
Natural
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.610 in
15.5 mm
|
0.35 in
8.9 mm
|
Type 1
|
||
| $0.3528 - $0.6499 | 33020 In stock |
0.189 in
4.8 mm
|
Clear
|
PP
|
0.433 in
11 mm
|
0.681 in
17.3 mm
|
0.512 in
13.0 mm
|
Type 1
|
||
| $0.2863 - $0.3013 | Request the lead time here |
0.276 in
7.0 mm
|
Clear
|
PP
|
1.181 in
30 mm
|
1.370 in
34.8 mm
|
0.984 in
25.0 mm
|
Type 1
|
||
| $0.1263 - $0.133 | 1856 In stock |
0.185 in
4.7 mm
|
Black
|
Nylon 6/6
|
0.453 in
11.5 mm
|
0.482 in
12.2 mm
|
0.118 in
3.0 mm
|
|
||
| $0.1704 - $0.1793 | 1024 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.701 in
17.8 mm
|
0.972 in
24.7 mm
|
0.591 in
15.0 mm
|
|
||
| $0.1392 - $0.1466 | 1015 In stock |
0.276 in
7.0 mm
|
Black
|
Nylon 6/6
|
0.591 in
15 mm
|
0.571 in
14.5 mm
|
0.236 in
6.0 mm
|
|
||
| $0.1545 - $0.1711 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.506 in
12.9 mm
|
0.374 in
9.5 mm
|
|
||
| $0.0964 - $0.1068 | 4000 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.473 in
12 mm
|
0.374 in
9.5 mm
|
|
||
| $0.275 - $0.3046 | Request the lead time here |
0.28 in
7.1 mm
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
1.021 in
25.9 mm
|
0.874 in
22.2 mm
|
|
||
| $0.2784 - $0.3083 | Request the lead time here |
0.248 in
6.3 mm
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.630 in
16 mm
|
0.5 in
12.7 mm
|
|
||
| $0.4889 - $0.5416 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
0.755 in
19.2 mm
|
0.626 in
15.9 mm
|
|
||
| $0.1315 - $0.1457 | 69400 In stock |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.723 in
18.4 mm
|
0.626 in
15.9 mm
|
|
||
| $0.1599 - $0.1772 | Request the lead time here |
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
0.384 in
9.8 mm
|
0.25 in
6.35 mm
|
|
||
| $0.1336 - $0.1481 | Request the lead time here |
0.189 in
4.8 mm
|
Black
|
Nylon 6/6
|
0.500 in
12.7 mm
|
0.848 in
21.5 mm
|
0.752 in
19.1 mm
|
|
||
| $0.183 - $0.2028 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.700 in
17.8 mm
|
1.120 in
28.4 mm
|
1 in
25.4 mm
|
|
||
| $0.4623 - $0.5123 | Request the lead time here |
0.252 in
6.4 mm
|
Black
|
Nylon 6/6
|
0.787 in
20 mm
|
2.132 in
54.2 mm
|
2 in
50.8 mm
|
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue