Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1192 - $0.2197 | 208 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.4653 - $0.4898 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.705 in
43.3 mm
|
||
| $0.2384 - $0.4393 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.941 in
49.3 mm
|
||
| $0.2936 - $0.3091 | 7 In stock |
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
| $0.0775 - $0.1429 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
0.248 in
6.3 mm
|
||
| $0.2166 - $0.3989 | 3 In stock |
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
| $0.1251 - $0.2308 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.6509 - $0.6852 | 18 In stock |
|
Natural
|
LDPE
|
|
2.177 in
55.3 mm
|
||
| $0.2028 - $0.7753 | 998 In stock |
|
Natural
|
LDPE
|
|
0.701 in
17.8 mm
|
||
| $0.1014 - $0.1868 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.567 in
14.4 mm
|
||
| $0.1046 - $0.1926 | 2562 In stock |
|
Natural
|
LDPE - PIR
|
|
0.76 in
19.3 mm
|
||
| $0.2763 - $0.5091 | 17 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.921 in
23.4 mm
|
||
| $0.0416 - $0.1592 | 12 In stock |
|
Natural
|
LDPE - PIR
|
|
0.484 in
12.3 mm
|
||
| $0.085 - $0.1568 | 2057 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.732 in
18.6 mm
|
||
| $0.0469 - $0.1791 | 5990 In stock |
|
Natural
|
LDPE - PIR
|
|
0.571 in
14.5 mm
|
||
| $0.1347 - $0.2482 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.0625 - $0.1152 | 4036 In stock |
|
Blue
|
LDPE - PIR
|
|
0.799 in
20.3 mm
|
||
| $0.5408 - $0.9964 | 463 In stock |
|
Natural
|
LDPE - PIR
|
|
1.811 in
46.0 mm
|
||
| 110482 | $0.7866 - $1.449 | 600 In stock |
|
Natural
|
LDPE - PIR
|
|
1.598 in
40.6 mm
|
|
| $0.0607 - $0.112 | 2990 In stock |
|
Natural
|
LDPE
|
|
0.614 in
15.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue