Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0178 - $0.0188 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.181 in
4.6 mm
|
||
| $0.0326 - $0.0343 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.346 in
8.8 mm
|
||
| $0.0482 - $0.0559 | 4 In stock |
|
Natural
|
LDPE - PIR
|
|
0.413 in
10.5 mm
|
||
| $0.2463 - $0.9411 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.512 in
38.4 mm
|
||
| 12136 | $0.0395 - $0.0728 | 7362 In stock |
|
Natural
|
LDPE - PIR
|
|
0.331 in
8.4 mm
|
|
| $0.0753 - $0.2876 | 13 In stock |
|
Blue
|
LDPE - PIR
|
|
0.925 in
23.5 mm
|
||
| $0.0531 - $0.2032 | 9 In stock |
|
Blue
|
LDPE - PIR
|
|
0.685 in
17.4 mm
|
||
| $0.0364 - $0.0384 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.173 in
4.4 mm
|
||
| $0.0162 - $0.017 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.083 in
2.1 mm
|
||
| $0.1112 - $0.4254 | 3813 In stock |
|
Natural
|
LDPE - PIR
|
|
0.882 in
22.4 mm
|
||
| $0.4457 - $1.7033 | 1819 In stock |
|
Natural
|
LDPE - PIR
|
|
1.252 in
31.8 mm
|
||
| $0.041 - $0.1568 | 1016 In stock |
|
Natural
|
LDPE - PIR
|
|
0.469 in
11.9 mm
|
||
| $0.0238 - $0.025 | 11717 In stock |
|
Natural
|
LDPE - PIR
|
|
0.26 in
6.6 mm
|
||
| $0.0954 - $0.1004 | 12 In stock |
|
Natural
|
LDPE - PIR
|
|
0.74 in
18.8 mm
|
||
| $0.0379 - $0.0699 | 4408 In stock |
|
Natural
|
LDPE - PIR
|
|
0.366 in
9.3 mm
|
||
| $0.5651 - $1.0409 | 477 In stock |
|
Natural
|
LDPE - PIR
|
|
2.028 in
51.5 mm
|
||
| $0.0589 - $0.1086 | 3459 In stock |
|
Blue
|
LDPE - PIR
|
|
0.492 in
12.5 mm
|
||
| 12137 | $1.5807 - $2.9119 | 376 In stock |
|
Natural
|
LDPE
|
|
2.795 in
71.0 mm
|
|
| $0.0113 - $0.0118 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.201 in
5.1 mm
|
||
| 12803 | $0.2203 - $0.8418 | 10 In stock |
|
Natural
|
LDPE - PIR
|
|
1.201 in
30.5 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue