Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1504 - $0.2773 | 4767 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.799 in
20.3 mm
|
||
| $0.0877 - $0.1615 | 16 In stock |
|
Natural
|
LDPE
|
|
1.043 in
26.5 mm
|
||
| $0.7126 - $1.3128 | 809 In stock |
|
Natural
|
LDPE
|
|
2.13 in
54.1 mm
|
||
| $0.2683 - $0.4943 | 17 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.921 in
23.4 mm
|
||
| $0.4254 - $0.4478 | 18 In stock |
|
Natural
|
LDPE
|
|
1.319 in
33.5 mm
|
||
| $0.424 - $1.6201 | 19 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.524 in
38.7 mm
|
||
| $0.4321 - $0.455 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1018 - $0.1875 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.1231 - $0.2269 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $3.7011 - $14.1422 | 11 In stock |
|
Natural
|
LDPE
|
|
2.902 in
73.7 mm
|
||
| $1.4878 - $1.5661 | Request the lead time here |
|
Natural
|
LDPE
|
|
3.346 in
85.0 mm
|
||
| $0.3528 - $0.6499 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.0994 - $0.183 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
| $0.2485 - $0.2616 | 5 In stock |
|
Natural
|
LDPE
|
|
0.945 in
24.0 mm
|
||
| $0.4413 - $0.8129 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.217 in
30.9 mm
|
||
| $0.2328 - $0.429 | 8 In stock |
|
Natural
|
LDPE
|
|
0.768 in
19.5 mm
|
||
| $0.098 - $0.1804 | 38509 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.496 in
12.6 mm
|
||
| $0.187 - $0.3446 | 564 In stock |
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| $0.5832 - $0.6139 | 16 In stock |
|
Natural
|
LDPE
|
|
2.067 in
52.5 mm
|
||
| $0.6748 - $1.2431 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.48 in
37.6 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue