Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.7126 - $1.3128 | 809 In stock |
|
Natural
|
LDPE
|
|
2.13 in
54.1 mm
|
||
| $2.4532 - $4.5192 | Request the lead time here |
|
Natural
|
LDPE
|
|
2.346 in
59.6 mm
|
||
| $0.0826 - $0.1522 | 2057 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.732 in
18.6 mm
|
||
| $0.1168 - $0.215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm
|
||
| $0.6748 - $1.2431 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.48 in
37.6 mm
|
||
| $0.4321 - $0.455 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1018 - $0.1875 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.1231 - $0.2269 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $2.2868 - $2.4072 | 9 In stock |
|
Natural
|
LDPE
|
|
4.35 in
110.5 mm
|
||
| $3.4423 - $6.3412 | 265 In stock |
|
Natural
|
LDPE
|
|
3.89 in
98.8 mm
|
||
| $0.015 - $0.015 | 70819 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.323 in
8.2 mm
|
||
| $0.1504 - $0.2773 | 4767 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.799 in
20.3 mm
|
||
| $0.2103 - $0.3872 | 3 In stock |
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
| $0.3873 - $0.7134 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.2485 - $0.2616 | 5 In stock |
|
Natural
|
LDPE
|
|
0.945 in
24.0 mm
|
||
| $0.1108 - $0.2041 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
| $0.4413 - $0.8129 | Request the lead time here |
Flat
|
Yellow
|
LDPE
|
|
1.217 in
30.9 mm
|
||
| $0.115 - $0.2118 | 15 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.677 in
17.2 mm
|
||
| $1.4878 - $1.5661 | Request the lead time here |
|
Natural
|
LDPE
|
|
3.346 in
85.0 mm
|
||
| $0.4517 - $0.4755 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.705 in
43.3 mm