Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.1168 - $0.215 | 81012 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.382 in
9.7 mm
|
||
| $0.6748 - $1.2431 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.48 in
37.6 mm
|
||
| $0.4321 - $0.455 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1018 - $0.1875 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.1231 - $0.2269 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $2.2868 - $2.4072 | 9 In stock |
|
Natural
|
LDPE
|
|
4.35 in
110.5 mm
|
||
| $1.3722 - $2.5279 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
1.665 in
42.3 mm
|
||
| $0.2315 - $0.4265 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
1.941 in
49.3 mm
|
||
| $3.4423 - $6.3412 | 265 In stock |
|
Natural
|
LDPE
|
|
3.89 in
98.8 mm
|
||
| $0.1155 - $0.2128 | 15871 In stock |
|
Blue
|
LDPE - PIR
|
|
0.374 in
9.5 mm
|
||
| $0.1086 - $0.2001 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
| $0.1187 - $0.2187 | 1006 In stock |
|
Blue
|
LDPE - PIR
|
|
0.976 in
24.8 mm
|
||
| $0.0556 - $0.1024 | 21 In stock |
|
Natural
|
LDPE - PIR
|
|
0.669 in
17.0 mm
|
||
| $0.015 - $0.015 | 70819 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.323 in
8.2 mm
|
||
| $0.1504 - $0.2773 | 4767 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.799 in
20.3 mm
|
||
| $0.2103 - $0.3872 | 3 In stock |
|
Natural
|
LDPE
|
|
0.984 in
25.0 mm
|
||
| $0.0984 - $0.1813 | 16 In stock |
|
Natural
|
LDPE - PIR
|
|
0.567 in
14.4 mm
|
||
| $0.0455 - $0.1739 | 5990 In stock |
|
Natural
|
LDPE - PIR
|
|
0.571 in
14.5 mm
|
||
| $0.1308 - $0.241 | 8 In stock |
|
Natural
|
LDPE - PIR
|
|
0.969 in
24.6 mm
|
||
| $0.3873 - $0.7134 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue