Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Fitting Diameter All
Show more Show less
Fitting Height All
Show more Show less
Colour All
Show more Show less
Material All
Head Shape All
130 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
12137 $1.5347 - $2.8271 376 In stock
Flat
Natural
LDPE
71.0 mm
$0.12 - $0.4585 19 In stock
Flat
Red
LDPE
11.9 mm
$0.1692 - $0.3116 7 In stock
Flat
Natural
LDPE
23.4 mm
$0.0826 - $0.1522 2057 In stock
Flat
Yellow
LDPE
18.6 mm
12136 $0.0384 - $0.0707 7362 In stock
Flat
Natural
LDPE
8.4 mm
$0.0731 - $0.2792 13 In stock
Flat
Blue
LDPE
23.5 mm
$0.1157 - $0.2133 208 In stock
Round
Natural
LDPE
18.7 mm
$0.2315 - $0.4265 Request the lead time here
Round
Natural
LDPE
49.3 mm
$0.7501 - $1.3818 550 In stock
Flat
Natural
LDPE
27.5 mm
$0.0157 - $0.0165 Request the lead time here
Domed
Natural
LDPE
2.1 mm
$0.0317 - $0.0333 16 In stock
Domed
Natural
LDPE
8.8 mm
$0.0468 - $0.0542 4 In stock
Domed
Natural
LDPE
10.5 mm
$0.0231 - $0.0243 11717 In stock
Domed
Natural
LDPE
6.6 mm
$0.0927 - $0.0975 12 In stock
Domed
Natural
LDPE
18.8 mm
$0.5486 - $1.0106 477 In stock
Flat
Natural
LDPE
51.5 mm
110482 $0.7637 - $1.4068 800 In stock
Flat
Natural
LDPE
40.6 mm
$0.0572 - $0.1054 4459 In stock
Flat
Blue
LDPE
12.5 mm
$0.1077 - $0.4114 7 In stock
Flat
Natural
LDPE
21.7 mm
$0.3873 - $0.7134 10 In stock
Flat
Yellow
LDPE
27.7 mm
$0.0994 - $0.183 62517 In stock
Flat
Yellow
LDPE
6.7 mm
  • of 7
Push-In Plug - ; Fitting Diameter 71.0 mm | 2.795 in ; Fitting Height 18.0 mm | 0.709 in

12137

Price Range
$2.8271 - $1.5347

Stock Levels
376 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    78.0 mm
Push-In Plug - ; Fitting Diameter 11.9 mm | 0.469 in ; Fitting Height 6.3 mm | 0.248 in

12520

Price Range
$0.4585 - $0.12

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    16.4 mm
Push-In Plug - ; Fitting Diameter 23.4 mm | 0.921 in ; Fitting Height 9.0 mm | 0.354 in

12797

Price Range
$0.3116 - $0.1692

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    28.0 mm
Snap Fit Plug - ; Fitting Diameter 18.6 mm | 0.732 in ; Fitting Height 7.4 mm | 0.291 in

I-13/16

Price Range
$0.1522 - $0.0826

Stock Levels
2057 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16" UNF
Push-In Plug - ; Fitting Diameter 8.4 mm | 0.331 in ; Fitting Height 6.0 mm | 0.236 in

12136

Price Range
$0.0707 - $0.0384

Stock Levels
7362 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    14.0 mm
Snap Fit Plug - ; Fitting Diameter 23.5 mm | 0.925 in ; Fitting Height 10.0 mm | 0.394 in

12518

Price Range
$0.2792 - $0.0731

Stock Levels
13 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    1" x 14 UNF/JIC
Push-In Plug - ; Fitting Diameter 18.7 mm | 0.736 in ; Fitting Height 7.0 mm | 0.276 in

1287225

Price Range
$0.2133 - $0.1157

Stock Levels
208 In stock
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.7 mm
Push-In Plug - ; Fitting Diameter 49.3 mm | 1.941 in ; Fitting Height 16.0 mm | 0.63 in

1258454

Price Range
$0.4265 - $0.2315

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push Fit
  • Head Shape
    Round
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    49.3 mm
Push-In Plug - ; Fitting Diameter 27.5 mm | 1.083 in ; Fitting Height 12.0 mm | 0.472 in

465690

Price Range
$1.3818 - $0.7501

Stock Levels
550 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    34.8 mm
Push-In Plug - ; Fitting Diameter 2.1 mm | 0.083 in ; Fitting Height 3.5 mm | 0.138 in

055002200003

Price Range
$0.0165 - $0.0157

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    3.5 mm
Push-In Plug - ; Fitting Diameter 8.8 mm | 0.346 in ; Fitting Height 8.0 mm | 0.315 in

055008800003

Price Range
$0.0333 - $0.0317

Stock Levels
16 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    11.5 mm
Push-In Plug - ; Fitting Diameter 10.5 mm | 0.413 in ; Fitting Height 9.0 mm | 0.354 in

055010700003

Price Range
$0.0542 - $0.0468

Stock Levels
4 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    14.8 mm
Push-In Plug - ; Fitting Diameter 6.6 mm | 0.26 in ; Fitting Height 5.0 mm | 0.197 in

055006600003

Price Range
$0.0243 - $0.0231

Stock Levels
11717 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    7.5 mm
Push-In Plug - ; Fitting Diameter 18.8 mm | 0.74 in ; Fitting Height 9.0 mm | 0.354 in

055018300003

Price Range
$0.0975 - $0.0927

Stock Levels
12 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Domed
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    21.5 mm
Push-In Plug - ; Fitting Diameter 51.5 mm | 2.028 in ; Fitting Height 18.0 mm | 0.709 in

110484

Price Range
$1.0106 - $0.5486

Stock Levels
477 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Compatible Thread Sizes (All)
    1-3/4
Push-In Plug - ; Fitting Diameter 40.6 mm | 1.598 in ; Fitting Height 15.0 mm | 0.591 in

110482

Price Range
$1.4068 - $0.7637

Stock Levels
800 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    44.0 mm
Snap Fit Plug - ; Fitting Diameter 12.5 mm | 0.492 in ; Fitting Height 7.0 mm | 0.276 in

12514

Price Range
$0.1054 - $0.0572

Stock Levels
4459 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Compatible Thread Sizes (All)
    9/16" x 18 UNF/JIC
Push-In Plug - ; Fitting Diameter 21.7 mm | 0.854 in ; Fitting Height 8.0 mm | 0.315 in

12794

Price Range
$0.4114 - $0.1077

Stock Levels
7 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Flange Diameter
    25.0 mm
Snap Fit Plug - ; Fitting Diameter 27.7 mm | 1.091 in ; Fitting Height 8.6 mm | 0.339 in

I-1-3/16

Price Range
$0.7134 - $0.3873

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-3/16" UNF
Snap Fit Plug - ; Fitting Diameter 6.7 mm | 0.264 in ; Fitting Height 6.0 mm | 0.236 in

I-5/16

Price Range
$0.183 - $0.0994

Stock Levels
62517 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/16" UNF