Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.0304 - $0.0563 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.437 in
11.1 mm
|
||
| $0.0741 - $0.1365 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.922 in
23.4 mm
|
||
| $0.0452 - $0.0832 | Request the lead time here |
|
Yellow
|
LDPE
|
|
0.732 in
18.6 mm
|
||
| $0.0653 - $0.0688 | Request the lead time here |
|
Natural
|
LDPE
|
|
0.685 in
17.4 mm
|
||
| $0.2598 - $0.2735 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.803 in
45.8 mm
|
||
| $0.6807 - $0.7166 | Request the lead time here |
|
Natural
|
LDPE
|
|
2.756 in
70.0 mm
|
||
| $0.3406 - $0.3585 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.783 in
45.3 mm
|
||
| $0.6752 - $0.7107 | Request the lead time here |
|
Natural
|
LDPE
|
|
2.402 in
61.0 mm
|
||
| $0.1047 - $0.1103 | Request the lead time here |
|
White
|
LDPE
|
|
0.89 in
22.6 mm
|
||
| $0.1507 - $0.1587 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.024 in
26.0 mm
|
||
| $0.2078 - $0.2187 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.339 in
34.0 mm
|
||
| $0.0638 - $0.0671 | Request the lead time here |
|
Natural
|
LDPE
|
|
0.52 in
13.2 mm
|
||
| $0.1705 - $0.1795 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.228 in
31.2 mm
|
||
| $0.2201 - $0.2317 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.661 in
42.2 mm
|
||
| $0.2149 - $0.2261 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.555 in
39.5 mm
|
||
| $0.3111 - $0.3275 | Request the lead time here |
|
Natural
|
LDPE
|
|
2.185 in
55.5 mm
|
||
| $0.3172 - $0.3339 | Request the lead time here |
|
Natural
|
LDPE
|
|
2.283 in
58.0 mm