Menu Search

Flanged Barrel Plugs 13.2 mm 8.0 mm 17.5 mm LDPE Natural

This Flanged Barrel plug is a general-purpose plug that covers and seals the port apertures of tubes, pipelines, and other cylindrical openings. It features convex sides that enable a snug fit and prevent leakage or dust entry. It is quick and simple to install and remove. Natural made of LDPE.
Item code:

055013200003

Request the lead time here For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
500 - 4999 $0.0691
5000 + $0.0657
Standard pack: 500

Order in multiple of 500

Total price

$34.55

500 x $0.0691

Add sample +

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Full Material Low Density Polyethylene
Colour Natural
Fitting Diameter 13.2 mm

Can't find what you're looking for?
Tell us what you are looking for…

Send us your enquiry and we will aim to get back to you in 48 hours

Contact us