Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.
It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Head Shape | Colour | Material | Fitting Height | Fitting Diameter | View | |
|---|---|---|---|---|---|---|---|---|
| $0.2936 - $0.3091 | 7 In stock |
|
Natural
|
LDPE
|
|
1.063 in
27.0 mm
|
||
| $0.4461 - $0.8216 | 1815 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.161 in
29.5 mm
|
||
| $0.5823 - $0.6129 | 6 In stock |
|
Natural
|
LDPE
|
|
1.988 in
50.5 mm
|
||
| $0.4451 - $0.4687 | 3 In stock |
|
Natural
|
LDPE
|
|
1.398 in
35.5 mm
|
||
| $0.1049 - $0.1931 | 13 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.61 in
15.5 mm
|
||
| $0.1268 - $0.2337 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.559 in
14.2 mm
|
||
| $3.8121 - $14.5664 | 11 In stock |
|
Natural
|
LDPE
|
|
2.902 in
73.7 mm
|
||
| $0.1192 - $0.2197 | 208 In stock |
|
Natural
|
LDPE - PIR
|
|
0.736 in
18.7 mm
|
||
| $0.4653 - $0.4898 | Request the lead time here |
|
Natural
|
LDPE
|
|
1.705 in
43.3 mm
|
||
| $0.0432 - $0.0797 | 2010 In stock |
|
Natural
|
LDPE - PIR
|
|
0.539 in
13.7 mm
|
||
| $0.1109 - $0.4238 | 7 In stock |
|
Natural
|
LDPE - PIR
|
|
0.854 in
21.7 mm
|
||
| $0.1183 - $0.2179 | 9 In stock |
|
Natural
|
LDPE - PIR
|
|
1.004 in
25.5 mm
|
||
| $0.399 - $0.7348 | 10 In stock |
Flat
|
Yellow
|
LDPE
|
|
1.091 in
27.7 mm
|
||
| $0.3634 - $0.6694 | 99014 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.205 in
5.2 mm
|
||
| $0.1023 - $0.1885 | 62517 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.264 in
6.7 mm
|
||
| $0.101 - $0.1858 | 38509 In stock |
Flat
|
Yellow
|
LDPE
|
|
0.496 in
12.6 mm
|
||
| $0.1926 - $0.3549 | 564 In stock |
|
Natural
|
LDPE
|
|
0.906 in
23.0 mm
|
||
| $0.6007 - $0.6324 | 16 In stock |
|
Natural
|
LDPE
|
|
2.067 in
52.5 mm
|
||
| $0.119 - $0.2191 | 15871 In stock |
|
Blue
|
LDPE - PIR
|
|
0.374 in
9.5 mm
|
||
| $0.1119 - $0.2061 | Request the lead time here |
|
Natural
|
LDPE - PIR
|
|
0.807 in
20.5 mm
|
||
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue