Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
158 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.0226 - $0.0238 16 In stock
Natural
LDPE - PIR
9.3 mm
$0.0322 - $0.0339 Request the lead time here
Natural
LDPE - PIR
10.0 mm
$0.6182 - $1.1389 1374 In stock
Natural
LDPE - PIR
58.0 mm
12135 $0.0314 - $0.1202 3215 In stock
Natural
LDPE - PIR
7.3 mm
$0.5408 - $0.9964 463 In stock
Natural
LDPE - PIR
46.0 mm
$0.1119 - $0.2061 Request the lead time here
Natural
LDPE - PIR
20.5 mm
$0.0572 - $0.1055 21 In stock
Natural
LDPE - PIR
17.0 mm
$0.2739 - $0.5046 Request the lead time here
Natural
LDPE - PIR
18.4 mm
$0.0582 - $0.0613 258 In stock
Natural
LDPE - PIR
20.5 mm
$0.0492 - $0.188 8783 In stock
Natural
LDPE - PIR
12.8 mm
$0.1185 - $0.2182 15 In stock
Flat
Yellow
LDPE
17.2 mm
$0.041 - $0.1568 1016 In stock
Natural
LDPE - PIR
11.9 mm
$0.0416 - $0.1592 12 In stock
Natural
LDPE - PIR
12.3 mm
$0.0809 - $0.1492 Request the lead time here
Red
LDPE - PIR
19.2 mm
$0.1549 - $0.2857 4767 In stock
Flat
Yellow
LDPE
20.3 mm
$0.2166 - $0.3989 3 In stock
Natural
LDPE
25.0 mm
$0.0753 - $0.2876 13 In stock
Blue
LDPE - PIR
23.5 mm
$0.0531 - $0.2032 9 In stock
Blue
LDPE - PIR
17.4 mm
$0.1872 - $0.345 Request the lead time here
Red
LDPE - PIR
25.5 mm
$0.0617 - $0.1138 2509 In stock
Natural
LDPE - PIR
21.2 mm
  • of 8
Push-In Plug 9.3 mm 9.0 mm 12.0 mm LDPE - PIR Natural

055009300003

Price Range
$0.0238 - $0.0226

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    9.3 mm
Push-In Plug 10.0 mm 4.0 mm 12.0 mm LDPE - PIR Natural

055010100003

Price Range
$0.0339 - $0.0322

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    10.0 mm
Push-In Plug 58.0 mm 18.0 mm 64.0 mm LDPE - PIR Natural

110485

Price Range
$1.1389 - $0.6182

Stock Levels
1374 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    58.0 mm
Push-In Plug 7.3 mm 6.0 mm 14.0 mm LDPE - PIR Natural

12135

Price Range
$0.1202 - $0.0314

Stock Levels
3215 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    7.3 mm
Push-In Plug 46.0 mm 18.0 mm 55.0 mm LDPE - PIR Natural

110483

Price Range
$0.9964 - $0.5408

Stock Levels
463 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    46.0 mm
Push-In Plug 20.5 mm 10.7 mm 30.0 mm LDPE - PIR Natural

12980

Price Range
$0.2061 - $0.1119

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    20.5 mm
Push-In Plug 17.0 mm 8.2 mm 22.0 mm LDPE - PIR Natural

12790

Price Range
$0.1055 - $0.0572

Stock Levels
21 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    17.0 mm
Push-In Plug 18.4 mm 8.0 mm 25.0 mm LDPE - PIR Natural

12791

Price Range
$0.5046 - $0.2739

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    18.4 mm
Push-In Plug 20.5 mm 9.0 mm 25.2 mm LDPE - PIR Natural

055020000003

Price Range
$0.0613 - $0.0582

Stock Levels
258 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    20.5 mm
Push-In Plug 12.8 mm 7.8 mm 20.0 mm LDPE - PIR Natural

12979

Price Range
$0.188 - $0.0492

Stock Levels
8783 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.8 mm
Snap Fit Plug - ; Fitting Diameter 17.2 mm | 0.677 in ; Fitting Height 7.4 mm | 0.291 in

I-3/4

Price Range
$0.2182 - $0.1185

Stock Levels
15 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4" UNF
Push-In Plug 11.9 mm 7.0 mm 16.0 mm LDPE - PIR Natural

110478

Price Range
$0.1568 - $0.041

Stock Levels
1016 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    11.9 mm
Push-In Plug 12.3 mm 7.0 mm 16.0 mm LDPE - PIR Natural

10906

Price Range
$0.1592 - $0.0416

Stock Levels
12 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    12.3 mm
Push-In Plug - ; Fitting Diameter 19.2 mm | 0.756 in ;

12522

Price Range
$0.1492 - $0.0809

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    23.8 mm
  • Fitting Diameter
    19.2 mm
Snap Fit Plug - ; Fitting Diameter 20.3 mm | 0.799 in ; Fitting Height 7.4 mm | 0.291 in

I-7/8

Price Range
$0.2857 - $0.1549

Stock Levels
4767 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8" UNF
Push-In Plug 25.0 mm 13.0 mm 32.0 mm LDPE Natural

055024500003

Price Range
$0.3989 - $0.2166

Stock Levels
3 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    25.0 mm
Snap Fit Plug UNF 1 in x 14 UNF/JIC 23.5 mm Blue LDPE - PIR

12518

Price Range
$0.2876 - $0.0753

Stock Levels
13 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    31.0 mm
  • Fitting Diameter
    23.5 mm
Snap Fit Plug UNF 3/4 in x 16 UNF/JIC 17.4 mm Blue LDPE - PIR

12516

Price Range
$0.2032 - $0.0531

Stock Levels
9 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Blue
  • Flange Diameter
    24.9 mm
  • Fitting Diameter
    17.4 mm
Push-In Plug - ; Fitting Diameter 25.5 mm | 1.004 in ;

12523

Price Range
$0.345 - $0.1872

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Red
  • Flange Diameter
    30.0 mm
  • Fitting Diameter
    25.5 mm
Push-In Plug 21.2 mm 7.5 mm 25.0 mm LDPE - PIR Natural

12793

Price Range
$0.1138 - $0.0617

Stock Levels
2509 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    21.2 mm