Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
77 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.0465 - $0.0857 Request the lead time here
Yellow
LDPE
18.6 mm
$0.046 - $0.0847 Request the lead time here
Yellow
LDPE
17.2 mm
$0.0302 - $0.0557 4700 In stock
Yellow
LDPE
12.6 mm
$0.0657 - $0.0691 Request the lead time here
Natural
LDPE
13.2 mm
$0.1078 - $0.1136 Request the lead time here
White
LDPE
22.6 mm
$0.1553 - $0.1634 Request the lead time here
Natural
LDPE
26.0 mm
$0.214 - $0.2253 Request the lead time here
Natural
LDPE
34.0 mm
$0.0672 - $0.0708 Request the lead time here
Natural
LDPE
17.4 mm
$0.2214 - $0.2329 Request the lead time here
Natural
LDPE
39.5 mm
$0.1756 - $0.1849 Request the lead time here
Natural
LDPE
31.2 mm
$0.2267 - $0.2387 Request the lead time here
Natural
LDPE
42.2 mm
$0.7011 - $0.7381 Request the lead time here
Natural
LDPE
70.0 mm
$0.3508 - $0.3693 Request the lead time here
Natural
LDPE
45.3 mm
$0.6955 - $0.732 Request the lead time here
Natural
LDPE
61.0 mm
$0.3204 - $0.3373 Request the lead time here
Natural
LDPE
55.5 mm
$0.3267 - $0.3439 Request the lead time here
Natural
LDPE
58.0 mm
$0.2676 - $0.2817 Request the lead time here
Natural
LDPE
45.8 mm
  • of 4
SAE Thread Plug - ; Fitting Diameter 18.6 mm | 0.732 in ;

I13/16A

Price Range
$0.0857 - $0.0465

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    18.6 mm
SAE Thread Plug - ; Fitting Diameter 17.2 mm | 0.676 in ;

I3/4A

Price Range
$0.0847 - $0.046

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    17.2 mm
SAE Thread Plug - ; Fitting Diameter 12.6 mm | 0.495 in ;

I9/16A

Price Range
$0.0557 - $0.0302

Stock Levels
4700 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Fitting Diameter
    12.6 mm
Flanged Barrel Plugs 13.2 mm 8.0 mm 17.5 mm LDPE Natural

055013200003

Price Range
$0.0691 - $0.0657

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    13.2 mm
Flanged Barrel Plugs 22.6 mm 9.0 mm 29.0 mm LDPE White

055022300003

Price Range
$0.1136 - $0.1078

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    White
  • Fitting Diameter
    22.6 mm
Flanged Barrel Plugs 26.0 mm 12.0 mm 31.5 mm LDPE Natural

055026000003

Price Range
$0.1634 - $0.1553

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    26.0 mm
Flanged Barrel Plugs 34.0 mm 20.0 mm 40.0 mm LDPE Natural

055034000003

Price Range
$0.2253 - $0.214

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    34.0 mm
Flanged Barrel Plugs 17.4 mm 9.5 mm 23.0 mm LDPE Natural

055017200003

Price Range
$0.0708 - $0.0672

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    17.4 mm
Flanged Barrel Plugs 39.5 mm 16.0 mm 46.0 mm LDPE Natural

055039500003

Price Range
$0.2329 - $0.2214

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    39.5 mm
Flanged Barrel Plugs 31.2 mm 13.0 mm 38.0 mm LDPE Natural

055031200003

Price Range
$0.1849 - $0.1756

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    31.2 mm
Flanged Barrel Plugs 42.0 mm 12.8 mm 44.5 mm LDPE Natural

055042000003

Price Range
$0.2387 - $0.2267

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    42.2 mm
Flanged Barrel Plugs 70.0 mm 18.0 mm 80.0 mm LDPE Natural

055070000003

Price Range
$0.7381 - $0.7011

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    70.0 mm
Flanged Barrel Plugs 45.5 mm 16.0 mm 51.0 mm LDPE Natural

055045500003

Price Range
$0.3693 - $0.3508

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    45.3 mm
Flanged Barrel Plugs 61.5 mm 20.0 mm 74.7 mm LDPE Natural

055061500003

Price Range
$0.732 - $0.6955

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    61.0 mm
Flanged Barrel Plugs 55.5 mm 15.6 mm 58.6 mm LDPE Natural

055055500003

Price Range
$0.3373 - $0.3204

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    55.5 mm
Flanged Barrel Plugs 57.2 mm 19.8 mm 62.3 mm LDPE Natural

055058000003

Price Range
$0.3439 - $0.3267

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    58.0 mm
Flanged Barrel Plugs 45.8 mm 16.5 mm 53.0 mm LDPE Natural

055045800003

Price Range
$0.2817 - $0.2676

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    45.8 mm