Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
77 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
$0.1549 - $0.2857 4767 In stock
Flat
Yellow
LDPE
20.3 mm
$0.399 - $0.7348 10 In stock
Flat
Yellow
LDPE
27.7 mm
$0.3634 - $0.6694 99014 In stock
Flat
Yellow
LDPE
5.2 mm
$0.1023 - $0.1885 62517 In stock
Flat
Yellow
LDPE
6.7 mm
$0.256 - $0.2694 5 In stock
Natural
LDPE
24.0 mm
$0.4546 - $0.8373 Request the lead time here
Flat
Yellow
LDPE
30.9 mm
$0.2398 - $0.4418 8 In stock
Natural
LDPE
19.5 mm
$0.101 - $0.1858 38509 In stock
Flat
Yellow
LDPE
12.6 mm
$0.1926 - $0.3549 564 In stock
Natural
LDPE
23.0 mm
$0.6007 - $0.6324 16 In stock
Natural
LDPE
52.5 mm
$0.1049 - $0.1931 13 In stock
Flat
Yellow
LDPE
15.5 mm
$0.1268 - $0.2337 10 In stock
Flat
Yellow
LDPE
14.2 mm
$0.1431 - $0.2636 8 In stock
Flat
Yellow
LDPE
24.7 mm
$0.4653 - $0.4898 Request the lead time here
Natural
LDPE
43.3 mm
$0.2936 - $0.3091 7 In stock
Natural
LDPE
27.0 mm
$0.2166 - $0.3989 3 In stock
Natural
LDPE
25.0 mm
$0.6509 - $0.6852 18 In stock
Natural
LDPE
55.3 mm
$0.2028 - $0.7753 998 In stock
Natural
LDPE
17.8 mm
$0.2763 - $0.5091 17 In stock
Flat
Yellow
LDPE
23.4 mm
$0.085 - $0.1568 2057 In stock
Flat
Yellow
LDPE
18.6 mm
  • of 4
Snap Fit Plug - ; Fitting Diameter 20.3 mm | 0.799 in ; Fitting Height 7.4 mm | 0.291 in

I-7/8

Price Range
$0.2857 - $0.1549

Stock Levels
4767 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/8" UNF
Snap Fit Plug - ; Fitting Diameter 27.7 mm | 1.091 in ; Fitting Height 8.6 mm | 0.339 in

I-1-3/16

Price Range
$0.7348 - $0.399

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-3/16" UNF
Snap Fit Plug - ; Fitting Diameter 5.2 mm | 0.205 in ; Fitting Height 5.6 mm | 0.22 in

I-1/4

Price Range
$0.6694 - $0.3634

Stock Levels
99014 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1/4" UNF
Snap Fit Plug - ; Fitting Diameter 6.7 mm | 0.264 in ; Fitting Height 6.0 mm | 0.236 in

I-5/16

Price Range
$0.1885 - $0.1023

Stock Levels
62517 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/16" UNF
Push-In Plug 24.0 mm 12.5 mm 27.0 mm LDPE Natural

055024000003

Price Range
$0.2694 - $0.256

Stock Levels
5 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    24.0 mm
Snap Fit Plug - ; Fitting Diameter 30.9 mm | 1.217 in ; Fitting Height 8.6 mm | 0.339 in

I-1-5/16

Price Range
$0.8373 - $0.4546

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/16" UNF
Push-In Plug 19.5 mm 9.0 mm 24.6 mm LDPE Natural

465688

Price Range
$0.4418 - $0.2398

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    19.5 mm
Snap Fit Plug - ; Fitting Diameter 12.6 mm | 0.496 in ; Fitting Height 7.4 mm | 0.291 in

I-9/16

Price Range
$0.1858 - $0.101

Stock Levels
38509 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    9/16" UNF
Push-In Plug 23.0 mm 19.6 mm 27.4 mm LDPE Natural

055023000003

Price Range
$0.3549 - $0.1926

Stock Levels
564 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    23.0 mm
Push-In Plug 52.5 mm 14.5 mm 60.0 mm LDPE Natural

055052000003

Price Range
$0.6324 - $0.6007

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    52.5 mm
Snap Fit Plug - ; Fitting Diameter 15.5 mm | 0.61 in ; Fitting Height 7.4 mm | 0.291 in

I-11/16

Price Range
$0.1931 - $0.1049

Stock Levels
13 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    11/16" UNF
Snap Fit Plug - ; Fitting Diameter 14.2 mm | 0.559 in ; Fitting Height 7.4 mm | 0.291 in

I-5/8

Price Range
$0.2337 - $0.1268

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    5/8" UNF
Snap Fit Plug - ; Fitting Diameter 24.7 mm | 0.972 in ; Fitting Height 7.4 mm | 0.291 in

I-1-1/16

Price Range
$0.2636 - $0.1431

Stock Levels
8 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-1/16-12" UNF
Push-In Plug 43.3 mm 14.5 mm 50.5 mm LDPE Natural

055043300003

Price Range
$0.4898 - $0.4653

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    43.3 mm
Push-In Plug 27.1 mm 15.0 mm 29.6 mm LDPE Natural

055027200003

Price Range
$0.3091 - $0.2936

Stock Levels
7 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    27.0 mm
Push-In Plug 25.0 mm 13.0 mm 32.0 mm LDPE Natural

055024500003

Price Range
$0.3989 - $0.2166

Stock Levels
3 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    25.0 mm
Push-In Plug 55.3 mm 19.5 mm 59.5 mm LDPE Natural

055055300003

Price Range
$0.6852 - $0.6509

Stock Levels
18 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    55.3 mm
Push-In Plug 17.8 mm 9.0 mm 24.6 mm LDPE Natural

465687

Price Range
$0.7753 - $0.2028

Stock Levels
998 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    17.8 mm
Snap Fit Plug - ; Fitting Diameter 23.4 mm | 0.921 in ; Fitting Height 7.4 mm | 0.291 in

I-1

Price Range
$0.5091 - $0.2763

Stock Levels
17 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1" UNF
Snap Fit Plug - ; Fitting Diameter 18.6 mm | 0.732 in ; Fitting Height 7.4 mm | 0.291 in

I-13/16

Price Range
$0.1568 - $0.085

Stock Levels
2057 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    13/16" UNF