Menu Search

Push-In Plugs

In stock

Push-in Plugs, also known as bungs, are a practical choice for blanking a wide range of holes or bores during transportation, the painting process, or on a finished product. Designed to shield the handler from rough surfaces caused by cut holes and internal threads, these plugs can also mask and shield the handler from rough surfaces caused by cut holes and internal threads. The plugs can also mask and shield holes during a low-temperature painting procedure.

It is simple to install and uninstall with a single push and protects against damage, dirt, moisture, and corrosion. Used in various applications, including medical, automotive, food and beverage, and industrial machinery.

  • Material: LDPE, PE;PP, PP
  • Colour: Natural, Yellow, Red, Blue

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
77 results
Product SKUs information
Item Code Price range Availability Head Shape Colour Material Fitting Height Fitting Diameter View
12137 $1.5807 - $2.9119 376 In stock
Natural
LDPE
71.0 mm
$0.1141 - $0.2102 10 In stock
Flat
Yellow
LDPE
11.1 mm
$0.1185 - $0.2182 15 In stock
Flat
Yellow
LDPE
17.2 mm
$0.4367 - $1.6688 19 In stock
Flat
Yellow
LDPE
38.7 mm
$0.4451 - $0.4687 3 In stock
Natural
LDPE
35.5 mm
$3.8121 - $14.5664 11 In stock
Natural
LDPE
73.7 mm
$0.0903 - $0.1663 16 In stock
Natural
LDPE
26.5 mm
$0.4382 - $0.4612 18 In stock
Natural
LDPE
33.5 mm
$0.1203 - $0.2215 81012 In stock
Flat
Yellow
LDPE
9.7 mm
$0.6951 - $1.2804 Request the lead time here
Natural
LDPE
37.6 mm
$0.298 - $0.3137 Request the lead time here
Natural
LDPE
28.6 mm
$2.3554 - $2.4794 9 In stock
Natural
LDPE
110.5 mm
$1.5324 - $1.6131 Request the lead time here
Natural
LDPE
85.0 mm
$0.7726 - $1.4233 300 In stock
Natural
LDPE
27.5 mm
$3.5456 - $6.5314 265 In stock
Natural
LDPE
98.8 mm
$0.734 - $1.3522 809 In stock
Natural
LDPE
54.1 mm
$2.5268 - $4.6548 Request the lead time here
Natural
LDPE
59.6 mm
$1.0766 - $1.9832 Request the lead time here
Flat
Yellow
LDPE
45.1 mm
$4.4104 - $8.1245 266 In stock
Natural
LDPE
86.5 mm
$4.3644 - $8.0398 8 In stock
Natural
LDPE
111.7 mm
  • of 4
Push-In Plug 71.0 mm 18.0 mm 78.0 mm LDPE Natural

12137

Price Range
$2.9119 - $1.5807

Stock Levels
376 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    71.0 mm
Snap Fit Plug - ; Fitting Diameter 11.1 mm | 0.437 in ; Fitting Height 6.9 mm | 0.272 in

I-1/2

Price Range
$0.2102 - $0.1141

Stock Levels
10 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1/2" UNF
Snap Fit Plug - ; Fitting Diameter 17.2 mm | 0.677 in ; Fitting Height 7.4 mm | 0.291 in

I-3/4

Price Range
$0.2182 - $0.1185

Stock Levels
15 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    3/4" UNF
Snap Fit Plug - ; Fitting Diameter 38.7 mm | 1.524 in ; Fitting Height 11.7 mm | 0.461 in

I-1-5/8

Price Range
$1.6688 - $0.4367

Stock Levels
19 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-5/8" UNF
Push-In Plug 35.5 mm 14.5 mm 47.0 mm LDPE Natural

055035600003

Price Range
$0.4687 - $0.4451

Stock Levels
3 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    35.5 mm
Push-In Plug 73.7 mm 17.4 mm 82.3 mm LDPE Natural

465696

Price Range
$14.5664 - $3.8121

Stock Levels
11 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    73.7 mm
Push-In Plug 26.5 mm 9.0 mm 28.0 mm LDPE Natural

12801

Price Range
$0.1663 - $0.0903

Stock Levels
16 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    26.5 mm
Push-In Plug 33.5 mm 12.0 mm 41.0 mm LDPE Natural

055033500003

Price Range
$0.4612 - $0.4382

Stock Levels
18 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    33.5 mm
Snap Fit Plug - ; Fitting Diameter 9.7 mm | 0.382 in ; Fitting Height 6.9 mm | 0.272 in

I-7/16

Price Range
$0.2215 - $0.1203

Stock Levels
81012 In stock
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    7/16" UNF
Push-In Plug 37.6 mm 12.0 mm 40.4 mm LDPE Natural

465692

Price Range
$1.2804 - $0.6951

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    37.6 mm
Push-In Plug 29.0 mm 15.0 mm 34.0 mm LDPE Natural

055028600003

Price Range
$0.3137 - $0.298

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    28.6 mm
Push-In Plug 110.5 mm 17.5 mm 130.0 mm LDPE Natural

055110000003

Price Range
$2.4794 - $2.3554

Stock Levels
9 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    110.5 mm
Push-In Plug 85.0 mm 18.0 mm 95.0 mm LDPE Natural

055085000003

Price Range
$1.6131 - $1.5324

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    85.0 mm
Push-In Plug 27.5 mm 12.0 mm 34.8 mm LDPE Natural

465690

Price Range
$1.4233 - $0.7726

Stock Levels
300 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    27.5 mm
Push-In Plug - ; Fitting Diameter 98.8 mm | 3.89 in ; Fitting Height 17.4 mm | 0.685 in

465699

Price Range
$6.5314 - $3.5456

Stock Levels
265 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    98.8 mm
Push-In Plug 54.1 mm 18.0 mm 58.7 mm LDPE Natural

465694

Price Range
$1.3522 - $0.734

Stock Levels
809 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    54.1 mm
Push-In Plug 59.6 mm 18.0 mm 73.5 mm LDPE Natural

465695

Price Range
$4.6548 - $2.5268

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    59.6 mm
Snap Fit Plug - ; Fitting Diameter 45.1 mm | 1.776 in ; Fitting Height 11.7 mm | 0.461 in

I-1-7/8

Price Range
$1.9832 - $1.0766

Stock Levels
Request the lead time here
Attributes
  • Fitting Style
    Push In
  • Head Shape
    Flat
  • Full Material
    Low Density Polyethylene
  • Colour
    Yellow
  • Compatible Thread Sizes (All)
    1-7/8" UNF
Push-In Plug 86.5 mm 17.4 mm 99.3 mm LDPE Natural

465698

Price Range
$8.1245 - $4.4104

Stock Levels
266 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    86.5 mm
Push-In Plug 111.7 mm 17.4 mm 123.0 mm LDPE Natural

465700

Price Range
$8.0398 - $4.3644

Stock Levels
8 In stock
Attributes
  • Full Material
    Low Density Polyethylene
  • Colour
    Natural
  • Fitting Diameter
    111.7 mm