Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
59 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.1961 - $0.3613 Request the lead time here
Black
PVC
$0.2386 - $0.9118 16 In stock
Black
PVC
$0.1128 - $0.2078 Request the lead time here
Black
PVC
$1.2632 - $2.3268 183 In stock
Black
PVC
$0.1694 - $0.6472 7 In stock
Black
PVC
$0.241 - $0.444 Request the lead time here
Black
PVC
$0.1816 - $0.3346 1508 In stock
Black
PVC
$0.4848 - $0.893 Request the lead time here
Black
PVC
$0.086 - $0.1583 Request the lead time here
Black
PVC
$0.1739 - $0.3203 18 In stock
Black
PVC
$0.2203 - $0.4058 12 In stock
Black
PVC
$0.272 - $0.5009 Request the lead time here
Black
PVC
$0.0752 - $0.1385 Request the lead time here
Black
PVC
$1.0422 - $1.9198 391 In stock
Black
PVC
$0.1081 - $0.1991 Request the lead time here
Black
PVC
$0.2448 - $0.4508 23 In stock
Black
PVC
$0.2476 - $0.4559 9 In stock
Black
PVC
$0.1576 - $0.2904 16 In stock
Black
PVC
$0.6701 - $1.2345 14 In stock
Black
PVC
$0.1418 - $0.2614 Request the lead time here
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0163-013

Price Range
$0.3613 - $0.1961

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 18.8 mm | 0.74 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0188-025

Price Range
$0.9118 - $0.2386

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0111-013

Price Range
$0.2078 - $0.1128

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 50.8 mm | 2 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0508-050

Price Range
$2.3268 - $1.2632

Stock Levels
183 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 14.3 mm | 0.563 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0143-025

Price Range
$0.6472 - $0.1694

Stock Levels
7 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0174-013

Price Range
$0.444 - $0.241

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.0 mm | 0.787 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0200-025

Price Range
$0.3346 - $0.1816

Stock Levels
1508 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 28.6 mm | 1.126 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0286-038

Price Range
$0.893 - $0.4848

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.9 mm | 0.469 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0119-013

Price Range
$0.1583 - $0.086

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 15.3 mm | 0.602 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0153-013

Price Range
$0.3203 - $0.1739

Stock Levels
18 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 18.8 mm | 0.74 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0188-013

Price Range
$0.4058 - $0.2203

Stock Levels
12 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 25.1 mm | 0.988 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0251-025

Price Range
$0.5009 - $0.272

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0077-025

Price Range
$0.1385 - $0.0752

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 44.5 mm | 1.752 in ; Inside Height50.0 mm | 1.969 in ; ; Black

PCWA-0445-050

Price Range
$1.9198 - $1.0422

Stock Levels
391 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0124-013

Price Range
$0.1991 - $0.1081

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0174-025

Price Range
$0.4508 - $0.2448

Stock Levels
23 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 22.0 mm | 0.866 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0220-025

Price Range
$0.4559 - $0.2476

Stock Levels
9 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 20.6 mm | 0.811 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0206-025

Price Range
$0.2904 - $0.1576

Stock Levels
16 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 38.1 mm | 1.5 in ; Inside Height38.0 mm | 1.496 in ; ; Black

PCWA-0381-038

Price Range
$1.2345 - $0.6701

Stock Levels
14 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 13.2 mm | 0.52 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0132-025

Price Range
$0.2614 - $0.1418

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C