Menu Search

Pull Tab Caps

In stock

Pull Tab Caps are designed to protect applications from contamination and spillages. It has a curved pull tab design provides more surface contact area requiring less gripping force during installation and removal. It is flexible so that it can be stretched onto the cap for easy installation and removal. Flexible so it can stretch onto slightly larger dimensions for a snug fit without tearing, splitting or shredding.

They are easy to install and remove, making it simple to open and close the container quickly and efficiently. They are used in the food industry, industrial applications, or storage applications.

  • Material: EVA, PVC
  • Colour: Yellow, Black

Request a quote

For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
55 results
Product SKUs information
Item Code Price range Availability Colour Material Inside Height Inside Diameter View
$0.2292 - $0.4223 Request the lead time here
Black
PVC
$0.5767 - $1.0624 54 In stock
Black
PVC
$0.1303 - $0.2399 Request the lead time here
Black
PVC
$0.1095 - $0.2017 Request the lead time here
Black
PVC
$0.2139 - $0.3939 12 In stock
Black
PVC
$0.1044 - $0.1925 9 In stock
Black
PVC
$0.264 - $0.4863 Request the lead time here
Black
PVC
$0.1049 - $0.1933 Request the lead time here
Black
PVC
$0.1567 - $0.2888 15 In stock
Black
PVC
$0.1904 - $0.3508 Request the lead time here
Black
PVC
$0.0845 - $0.1556 Request the lead time here
Black
PVC
$0.073 - $0.1345 Request the lead time here
Black
PVC
$0.2377 - $0.4377 23 In stock
Black
PVC
$0.073 - $0.1345 10 In stock
Black
PVC
$0.7257 - $1.3368 Request the lead time here
Black
PVC
  • of 3
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0163-025

Price Range
$0.4223 - $0.2292

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 34.9 mm | 1.374 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0349-025

Price Range
$1.0624 - $0.5767

Stock Levels
54 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0124-025

Price Range
$0.2399 - $0.1303

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.5 mm | 0.295 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0075-013

Price Range
$0.2017 - $0.1095

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 18.8 mm | 0.74 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0188-013

Price Range
$0.3939 - $0.2139

Stock Levels
12 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 4.8 mm | 0.189 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0048-013

Price Range
$0.1925 - $0.1044

Stock Levels
9 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 25.1 mm | 0.988 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0251-025

Price Range
$0.4863 - $0.264

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 12.4 mm | 0.488 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0124-013

Price Range
$0.1933 - $0.1049

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 11.1 mm | 0.437 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0111-025

Price Range
$0.2888 - $0.1567

Stock Levels
15 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 16.3 mm | 0.642 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0163-013

Price Range
$0.3508 - $0.1904

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 9.7 mm | 0.382 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0097-025

Price Range
$0.1556 - $0.0845

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0077-025

Price Range
$0.1345 - $0.073

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 17.4 mm | 0.685 in ; Inside Height25.0 mm | 0.984 in ; ; Black

PCWA-0174-025

Price Range
$0.4377 - $0.2377

Stock Levels
23 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 7.7 mm | 0.303 in ; Inside Height13.0 mm | 0.512 in ; ; Black

PCWA-0077-013

Price Range
$0.1345 - $0.073

Stock Levels
10 In stock
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    200 °C
Pull Tab Cap - Inside Diameter 41.3 mm | 1.625 in ; Inside Height38.1 mm | 1.500 in ; ; Black

DMPC1605-1-1/2A

Price Range
$1.3368 - $0.7257

Stock Levels
Request the lead time here
Attributes
  • Full Material
    Polyvinyl Chloride
  • Colour
    Black
  • Maximum Temperature
    176.7 °C