Oops!
The page you were looking for doesn't exist or is no longer available.
If you need help, please call customer services at +358 9 2522 1500 or email us on sales@essentracomponents.fi
Our range of Tubular Bridge Handles are used to pull large doors or lift large cabinet lids. The range offers a straight profile or an angled profile that is ideal for double winged doors.They can be mounted from the back of the panel or from the front of the panel. A choice of material and finish provides suitability to specific environment and an easthetic appeal for the finish designed of the equipment.
For large volumes and customised products, add to your cart and click request a quote, orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
| Price range | Availability | Thread Size | Mounting Hole Distance | Handle Material | Mount Type | View | |
|---|---|---|---|---|---|---|---|
| $12.4251 - $13.7675 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Threaded Female
|
||
| $10.9479 - $12.1307 | Request the lead time here |
M6
|
2.52 in
64.0 mm
|
Aluminium
|
Threaded Female
|
||
| $12.9583 - $14.3583 | Request the lead time here |
M6
|
3.78 in
96.0 mm
|
Aluminium
|
Threaded Female
|
||
| Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Stainless Steel
|
Threaded Female
|
|||
| $41.1587 - $45.6052 | Request the lead time here |
M10
|
15.748 in
400.0 mm
|
Steel
|
Threaded Female
|
||
| Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Stainless Steel
|
Threaded Female
|
|||
| $13.9435 - $15.4499 | Request the lead time here |
M6
|
5.039 in
128.0 mm
|
Aluminium
|
Threaded Female
|
||
| $22.6027 - $25.0445 | Request the lead time here |
M5
|
3.937 in
100.0 mm
|
Steel
|
Threaded Female
|
||
| $10.3732 - $11.4939 | Request the lead time here |
M6
|
2.52 in
64.0 mm
|
Aluminium
|
Threaded Female
|
||
| $16.4725 - $18.2522 | Request the lead time here |
M10
|
3.937 in
100.0 mm
|
Steel
|
Threaded Female
|
||
| $36.6184 - $40.5744 | Request the lead time here |
M10
|
11.811 in
300.0 mm
|
Steel
|
Threaded Female
|
||
| Request the lead time here |
M10
|
3.15 in
80.0 mm
|
Stainless Steel
|
Threaded Female
|
|||
| Request the lead time here |
M8
|
9.843 in
250.0 mm
|
Stainless Steel
|
Threaded Female
|
|||
| $63.974 - $70.8853 | Request the lead time here |
M8
|
13.78 in
350.0 mm
|
Steel
|
Threaded Female
|
||
| $34.5285 - $38.2588 | Request the lead time here |
M8
|
9.843 in
250.0 mm
|
Aluminium
|
Threaded Female
|
||
| $46.6024 - $51.637 | Request the lead time here |
M8
|
15.748 in
400.0 mm
|
Aluminium
|
Threaded Female
|
||
| $9.1831 - $10.1752 | Request the lead time here |
M6
|
1.181 in
30.0 mm
|
Aluminium
|
Threaded Female
|
||
| $25.0235 - $27.7268 | Request the lead time here |
M5
|
7.874 in
200.0 mm
|
Steel
|
Threaded Female
|
||
| $9.6756 - $10.7209 | Request the lead time here |
M6
|
1.181 in
30.0 mm
|
Aluminium
|
Threaded Female
|
||
| $45.0145 - $49.8775 | Request the lead time here |
M10
|
19.685 in
500.0 mm
|
Steel
|
Threaded Female